VACON® NXP Air Cooled

Shows 11,373 product(s)

132H0009

7DP-059052-000012745

NXP05905-G2L1SSB-A1A2D7B500+FL26+ARFIFF03+DPAP+DLRU

NXP05905-G2L1SSB-A1A2D7B500+FL26+ARFIFF03+DPAP+DLRU
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 590 Amp,IP21/NEMA1
Graphical panel
IEC61800-3, 2. enviroment
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: Line voltage meas.
D Slot: 3RO(NO)
E Slot: No board
Manual: Russian
Frame 11
B Slot: 2RO(NO/NC)

Other options according to Model code

Model code: NXP05905-G2L1SSB-A1A2D7B500+FL26+ARFIFF03+DPAP+DLRU

132H0048

7DP-000355-000012656

NXP00035-A5H1SSV-

NXP00035-A5H1SSV-A1AFB20000+DPAP
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 3 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: 1RO(NO/NC),1RO(NO),therm
D Slot: No board
E Slot: No board
Manual: English
Frame 04
B Slot: STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP00035-A5H1SSV-A1AFB20000+DPAP

132H0049

7DP-004555-000012660

NXP00455-A5H1SSV-

NXP00455-A5H1SSV-A1AFB20000+DPAP
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 45 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: 1RO(NO/NC),1RO(NO),therm
D Slot: No board
E Slot: No board
Manual: English
Frame 06
B Slot: STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP00455-A5H1SSV-A1AFB20000+DPAP

132H0050

7DP-003155-000013135

NXP00315-A5H1SSV-

NXP00315-A5H1SSV-A1AFB20000+DPAP
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 31 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: 1RO(NO/NC),1RO(NO),therm
D Slot: No board
E Slot: No board
Manual: English
Frame 05
B Slot: STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP00315-A5H1SSV-A1AFB20000+DPAP

132H0051

7DP-010555-000013127

NXP01055-A5H1SSV-A1AFB20000+DPAP
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 105 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: 1RO(NO/NC),1RO(NO),therm
D Slot: No board
E Slot: No board
Manual: English
Frame 07
B Slot: STO, ATEX therm

Other options according to Model code

Model code: NXP01055-A5H1SSV-A1AFB20000+DPAP

132H0052

7DP-000455-000013131

NXP00045-A5H1SSV-

NXP00045-A5H1SSV-A1AFB20000+DPAP
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 4 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: 1RO(NO/NC),1RO(NO),therm
D Slot: No board
E Slot: No board
Manual: English
Frame 04
B Slot: STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP00045-A5H1SSV-A1AFB20000+DPAP

132H0053

7DP-020555-000013106

NXP02055-A5H1SSV-

NXP02055-A5H1SSV-A1AFB20000+DPAP
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 205 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: 1RO(NO/NC),1RO(NO),therm
D Slot: No board
E Slot: No board
Manual: English
Frame 08
B Slot: STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP02055-A5H1SSV-A1AFB20000+DPAP

132H0054

7DP-003855-000013114

NXP00385-A5H1SSV-

NXP00385-A5H1SSV-A1AFB20000+DPAP
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 38 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: 1RO(NO/NC),1RO(NO),therm
D Slot: No board
E Slot: No board
Manual: English
Frame 06
B Slot: STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP00385-A5H1SSV-A1AFB20000+DPAP

132H0062

7DP-000355-000013212

NXP00035-A5H1SSV-

NXP00035-A5H1SSV-A1AFB20000+QGLM+DPAP
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 3 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: 1RO(NO/NC),1RO(NO),therm
D Slot: No board
E Slot: No board
Manual: English
Frame 04
B Slot: STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP00035-A5H1SSV-A1AFB20000+QGLM+DPAP

132H0063

7DP-004555-000013216

NXP00455-A5H1SSV-

NXP00455-A5H1SSV-A1AFB20000+QGLM+DPAP
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 45 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
C Slot: 1RO(NO/NC),1RO(NO),therm
D Slot: No board
E Slot: No board
Manual: English
Frame 06
B Slot: STO, ATEX therm
ATEX: II (2) GD
Other options according to Model code

Model code: NXP00455-A5H1SSV-A1AFB20000+QGLM+DPAP

View:

  • 1
  • /
  • 1138