NXP00385-A5H1SSV-A1AFB20000+DPAP

132H0054

NXP00385-A5H1SSV-A1AFB20000+DPAP
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 38 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: STO, ATEX therm
C Slot: 1RO(NO/NC),1RO(NO),therm
D Slot: No board
E Slot: No board
Manual: English
Frame 06
ATEX: II (2) GD
Other options according to Model code

Model code: NXP00385-A5H1SSV-A1AFB20000+DPAP
Re-configure

Product details

Gross weight 19.5 Kilogram
Net weight 18.5 Kilogram
EAN 5714853286324

 

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0038 38 Amp
Control Keypad A Alpha-numeric display
Enclosure 5 IP54/NEMA12
EMC emission levels H IEC61800-3
Brake Chopper 1 Integrated Brake chopper
Electrical Modification S 6-pulse with choke
Card Modifications V- DirectConn. w Varnished Boards
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLC Inch conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B AF STO, ATEX therm
Option Slot C B2 1RO(NO/NC),1RO(NO),therm
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR06 Frame 06
Power rating 18K 18.5 kW/25 HP
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-003855
Typecode Part 2 -000013114
Salestext FR0600385-5H FR0600385-5H
Modelcode01 NXP00385-A5H1SSV-
Modelcode02 A1AFB20000
Modelcode05 +DPAP
Calculated Net Weight [kg] 18.5
Calculated Gross Weight [kg] 19.5
Motor Power Low Overload [kW] 18.5 18.5
Motor Power High Overload [kW] 15 15
Dimensions WxHxD [mm] 195X557X237 195X557X237
Continuous Current (HO) [A] 31 31
ATEX Marking 1 ATEX: II (2) GD ATEX: II (2) GD
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7 7
Platform VXSNXLM D D
Stockcode part 1 7DP-003855-118LG4
Stock Code 7DP-003855 7DP-003855
check if complete OK OK
Run Number 000013114
Salescode part 1 NXP00385-A5H1SSV-
Salescode part 2 A1AFB20000
Configuration code 01 NXP00385-A5H1SSV-
Configuration code 02 A1AFB20000+BM26-R00+WT01
Configuration code 03 +QGLC+FNP02+FL22NONE
Configuration code 04 +A000NONE+LS50+GSCB
Configuration code 05 +DPAP+DLUK+GAUL+GACE+GACTNONE
Configuration code 06 +GAKC+GAUA+GAEA+LPC1+SPC0NONE
Configuration code 07 NONE
Product View (Default) Global (Standard)
STAT NO 03737
Product Hierarchy 91D5502603737
Calculated Net Weight 18.5
Calculated Package Weight 1
Material Net Weight 18.5
HELP CHAR #D/C
HELP CHAR #D/C
Help Counter 1
Plant from Orderline 2500 2500
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality