NXP00315-A5H1SSV-A1AFB20000+DPAP

132H0050

NXP00315-A5H1SSV-A1AFB20000+DPAP
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 31 Amp,IP54/NEMA12
Alpha-numeric display
IEC61800-3
Integrated Brake chopper
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: STO, ATEX therm
C Slot: 1RO(NO/NC),1RO(NO),therm
D Slot: No board
E Slot: No board
Manual: English
Frame 05
ATEX: II (2) GD
Other options according to Model code

Model code: NXP00315-A5H1SSV-A1AFB20000+DPAP
Re-configure

Product details

Gross weight 9.1 Kilogram
Net weight 8.1 Kilogram
EAN 5714853286089

 

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification S Standard air cooled drive
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0031 31 Amp
Control Keypad A Alpha-numeric display
Enclosure 5 IP54/NEMA12
EMC emission levels H IEC61800-3
Brake Chopper 1 Integrated Brake chopper
Electrical Modification S 6-pulse with choke
Card Modifications V- DirectConn. w Varnished Boards
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLC Inch conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B AF STO, ATEX therm
Option Slot C B2 1RO(NO/NC),1RO(NO),therm
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DPAP Paper manuals
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR05 Frame 05
Power rating 15K 15 kW/20 HP
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-003155
Typecode Part 2 -000013135
Salestext FR0500315-5H FR0500315-5H
Modelcode01 NXP00315-A5H1SSV-
Modelcode02 A1AFB20000
Modelcode05 +DPAP
Calculated Net Weight [kg] 8.1
Calculated Gross Weight [kg] 9.1
Motor Power Low Overload [kW] 15 15
Motor Power High Overload [kW] 11 11
Dimensions WxHxD [mm] 144X417X214 144X417X214
Continuous Current (HO) [A] 23 23
ATEX Marking 1 ATEX: II (2) GD ATEX: II (2) GD
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7 7
Platform VXSNXLM D D
Stockcode part 1 7DP-003155-118LG1
Stock Code 7DP-003155 7DP-003155
check if complete OK OK
Run Number 000013135
Salescode part 1 NXP00315-A5H1SSV-
Salescode part 2 A1AFB20000
Configuration code 01 NXP00315-A5H1SSV-
Configuration code 02 A1AFB20000+BM26-R00+WT01
Configuration code 03 +QGLC+FNP02+FL22NONE
Configuration code 04 +A000NONE+LS50+GSCB
Configuration code 05 +DPAP+DLUK+GAUL+GACE+GACTNONE
Configuration code 06 +GAKC+GAUA+GAEA+LPC1+SPC0NONE
Configuration code 07 NONE
Product View (Default) Global (Standard)
STAT NO 03736
Product Hierarchy 91D5502603736
Calculated Net Weight 8.1
Calculated Package Weight 1
Material Net Weight 8.1
HELP CHAR #D/C
HELP CHAR #D/C
Help Counter 1
Variant condition (Purch)













































03736
A-SLOT_NXPA1
A-SLOT_NXPA1+BM26
APP_+BM26+A000
B-SLOT_NXPAF
B-SLOT_NXPAF+BM26
BRAKE_5-1+BM26FR05
BRAKE_5-1FR05
C-SLOT_B2
C-SLOT_B2+BM26
CHAR14_5-S+BM26FR05
CHAR14_SFR05
CHAR15_5S+BM26FR05
CHAR15_5SFR05
CHAR15_S+BM26FR05
CHAR15_SFR05
CHAR16_NXPV-+BM26FR05
CHAR16_NXPV-FR05
D-SLOT_00
D-SLOT_00+BM26
DOC_+BM26+DPAP
DOC_+DPAP
E-SLOT_00
E-SLOT_00+BM26
EMC_H+BM26FR05
EMC_HFR05
ENCL_5
ENCL_5+BM26
KEYPAD_A
KEYPAD_A+BM26
MAR_NONEFR05
NXP
NXP00315-5SS
NXP00315-5SS+BM26
NXPFR05
NXPFR055
NXPFR055-
NXPFR055-5
NXPFR055-5S
NXPS
PILOT
SEA_+BM26+GSCBFR05
SEA_+GSCBFR05
SW_NXP00315-5SS+BM26NONE
SW_NXP00315-5SSNONE
VACON
WARR_+WT01
Variant condition (ref. YV00)













































03736
A-SLOT_NXPA1
A-SLOT_NXPA1+BM26
APP_+BM26+A000
B-SLOT_NXPAF
B-SLOT_NXPAF+BM26
BRAKE_5-1+BM26FR05
BRAKE_5-1FR05
C-SLOT_B2
C-SLOT_B2+BM26
CHAR14_5-S+BM26FR05
CHAR14_SFR05
CHAR15_5S+BM26FR05
CHAR15_5SFR05
CHAR15_S+BM26FR05
CHAR15_SFR05
CHAR16_NXPV-+BM26FR05
CHAR16_NXPV-FR05
D-SLOT_00
D-SLOT_00+BM26
DOC_+BM26+DPAP
DOC_+DPAP
E-SLOT_00
E-SLOT_00+BM26
EMC_H+BM26FR05
EMC_HFR05
ENCL_5
ENCL_5+BM26
KEYPAD_A
KEYPAD_A+BM26
MAR_NONEFR05
NXP
NXP00315-5SS
NXP00315-5SS+BM26
NXPFR05
NXPFR055
NXPFR055-
NXPFR055-5
NXPFR055-5S
NXPS
PILOT
SEA_+BM26+GSCBFR05
SEA_+GSCBFR05
SW_NXP00315-5SS+BM26NONE
SW_NXP00315-5SSNONE
VACON
WARR_+WT01
Plant from Orderline 2500 2500
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality