Shows 786 product(s)

132H0395

70-AC1L00012W01A140BM25-000003355

Frequency Converter
VACON0020-1L-0001-2+QPESMI01-0001-2+IP20+EMC4
(0020) Vacon 020
1 Phase AC Input, 208–240 Vac
1 Amp, IP20/UL Open Type, EMC 4 Class
(+DBNO) No Brake, 50 Hz, MI01
Other options according to Model code

Model code: VACON0020-1L-0001-2+QPES

132H1167

70-AC3L00234W04A241BM25-000003458

Frequency Converter
VACON0020-3L-0023-4+DLDEMI04-0023-4+IP21+EMC4
(0020) Vacon 020
3 Phase AC Input, 380–480 Vac
23 amp, IP21/UL Open Type, EMC 4 Class
(+DBIN) Brake Chopper, 50 Hz, MI04
Other options according to Model code

Model code: VACON0020-3L-0023-4+DLDE

132H4353

70-AC1L00032W01A140BM25-000032759

Frequency Converter
VACON0020-1L-0003-2+QPES+DLFIMI01-0003-2+IP20+EMC4
(0020) Vacon 020
1 Phase AC Input, 208–240 Vac
3 Amp, IP20/UL Open Type, EMC 4 Class
(+DBNO) No Brake, 50 Hz, MI01
Other options according to Model code

Model code: VACON0020-1L-0003-2+QPES+DLFI

132H4354

70-AC3L00022W01A120BM25-000032760

Frequency Converter
VACON0020-3L-0002-2+EMC2+QPES+DLFIMI01-0002-2+IP20+EMC2
(0020) Vacon 020
3 Phase AC Input, 208–240 Vac
2 Amp, IP20/UL Open Type, EMC 2 Class
(+DBNO) No Brake, 50 Hz, MI01
Other options according to Model code

Model code: VACON0020-3L-0002-2+EMC2+QPES+DLFI

132H4950

70-AC3L00014W01A140BM25-000036956

Frequency Converter
VACON0020-3L-0001-4+QPES+DLFIMI01-0001-4+IP20+EMC4
(0020) Vacon 020
3 Phase AC Input, 380–480 Vac
1 Amp, IP20/UL Open Type, EMC 4 Class
(+DBNO) No Brake, 50 Hz, MI01
Other options according to Model code

Model code: VACON0020-3L-0001-4+QPES+DLFI

132H4951

70-AC3L00034W01A140BM25-000036957

Frequency Converter
VACON0020-3L-0003-4+QPES+DLFIMI01-0003-4+IP20+EMC4
(0020) Vacon 020
3 Phase AC Input, 380–480 Vac
3 Amp, IP20/UL Open Type, EMC 4 Class
(+DBNO) No Brake, 50 Hz, MI01
Other options according to Model code

Model code: VACON0020-3L-0003-4+QPES+DLFI

132H5273

70-AC3L00054W02A141BM25-000037727

Frequency Converter
VACON0020-3L-0005-4+QPES+DLFIMI02-0005-4+IP20+EMC4
(0020) Vacon 020
3 Phase AC Input, 380–480 Vac
5 Amp, IP20/UL Open Type, EMC 4 Class
(+DBIN) Brake Chopper, 50 Hz, MI02
Other options according to Model code

Model code: VACON0020-3L-0005-4+QPES+DLFI

132H5591

70-AC1L00022W01A140BM25-000038047

Frequency Converter
VACON0020-1L-0002-2+DLCNMI01-0002-2+IP20+EMC4
(0020) Vacon 020
1 Phase AC Input, 208–240 Vac
2 Amp, IP20/UL Open Type, EMC 4 Class
(+DBNO) No Brake, 50 Hz, MI01
Other options according to Model code

Model code: VACON0020-1L-0002-2+DLCN

132H5987

70-AC3L00054W02A141BM25-000038555

Frequency Converter
VACON0020-3L-0005-4+QPES+DLDEMI02-0005-4+IP20+EMC4
(0020) Vacon 020
3 Phase AC Input, 380–480 Vac
5 Amp, IP20/UL Open Type, EMC 4 Class
(+DBIN) Brake Chopper, 50 Hz, MI02
Other options according to Model code

Model code: VACON0020-3L-0005-4+QPES+DLDE

132H5988

70-AC3L00124W03A141BM25-000038556

Frequency Converter
VACON0020-3L-0012-4+QPES+DLDEMI03-0012-4+IP20+EMC4
(0020) Vacon 020
3 Phase AC Input, 380–480 Vac
12 Amp, IP20/UL Open Type, EMC 4 Class
(+DBIN) Brake Chopper, 50 Hz, MI03
Other options according to Model code

Model code: VACON0020-3L-0012-4+QPES+DLDE

View: