VACON0020-3L-0012-4+QPES+DLDE

132H5988

Frequency Converter
VACON0020-3L-0012-4+QPES+DLDEMI03-0012-4+IP20+EMC4
(0020) Vacon 020
3 Phase AC Input, 380–480 Vac
12 Amp, IP20/UL Open Type,EMC 4 Class
(+DBIN) Brake Chopper, 50 Hz,MI03
Other options according to Model code

Model code: VACON0020-3L-0012-4+QPES+DLDE
Re-configure

Product details

Gross weight 1.68 Kilogram
Net weight 1.3 Kilogram
EAN 5714853350650

 

Product View (Switch) GLBL Global (Standard)
Product Group VACON (VACON) Vacon
Product Range 0020 (0020) Vacon 020
Segment NONE (NONE) Vacon 10/20
Customized +BM25 (+BM25) Vacon0020 product
Regional -R00 International
Input -3L 3 Phase AC Input
Voltage -4 380–480 Vac
Current -0012 12 Amp
Current Description 12 AMP 12 AMP
API Selection +SM20 API for Vacon0020
E Slot Option Board +SE00 No Option
Mounting -DM Drive Module
Enclosure +IP20 IP20/UL Open Type
EMC Level +EMC4 EMC 4 Class
Enclosure Accessory A +QPES (+QPES) PE Plate Kit
Enclosure Accessory B +Q000 (+Q000) No Additional Option
Documentation Language +DLDE (+DLDE) German
Documentation level +DQCK (+DQCK) Quick Guide
Label Language +LLUK (+LLUK) English
SW package +F0107 (+F0107)VACON 20 SW package
Application +A0000 (+A0000)No Special Application
Brake +DBIN (+DBIN) Brake Chopper
Display Units +LSSI (+LSSI)Metric Units of Measure
Frequency Setting +LS50 50 Hz
Parameter Set +L0000 (+L0000) No Parameter Set
Shipping Package +GSCB Cardboard Box as Shipping pack
UL Approval +GAUL (+GAUL) UL Approval
CE Aproval +GACE (+GACE) CE Approval
C-tick Approval +GACT (+GACT) C-Tick Approval
KC Approval +GAKC (+GAKC) KC Approval
Standard Warranty +WT01 (+WT01) Warranty 12/18 Months
Frame Size MI03 MI03
STAT NO 03930
Typecode Part 1 70-AC3L00124W03A141BM25
Typecode Part 2 -000038556
Modelcode01 VACON0020-3L-0012-4
Modelcode03 +QPES+DLDE
Product Catalog GLBL Global (Standard)
Product View (Default) Global (Standard)
Salestext MI03-0012-4+IP20+EMC4 MI03-0012-4+IP20+EMC4
Calculated Net Weight [kg] 1.3
Calculated Gross Weight [kg] 1.68
Product Hierarchy 87D4586303930
HELP CHAR 87D4586303930
Motor Power High Overload [kW] 5.5 5.5
Dimensions WxHxD [mm] 100 X 255 X 109 100 X 255 X 109
Continuous Current (NO) [A] 3.3 3.3
Plant from Orderline B701 B701
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Calculated Package Weight 0.38
Help Counter 1
PREFIX AS PART OF STOCKCODE 70- PREFIX FOR VXS020
VXS020 FRAME TYPE A Frame type A
Run Number 000038556
Configuration code 01 VACON0020-3L-0012-4-DMNONE
Configuration code 02 +BM25-R00+SM20+SE00+IP20+EMC4
Configuration code 03 +QPES+Q000+DLDE+DQCK+LLUK+F010
Configuration code 04 +A0000+L0000+DBIN+LS50+LSSI+GS
Configuration code 05 +WT01+GAUL+GACE+GACT+GAKC
Material Net Weight 1.3
check if complete OK OK
ECCN US 3A999.a 3A999.a
ECCN EU Y901 Y901

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality