VACON0020-1L-0002-2+DLCN

132H5591

Frequency Converter
VACON0020-1L-0002-2+DLCNMI01-0002-2+IP20+EMC4
(0020) Vacon 020
1 Phase AC Input, 208–240 Vac
2 Amp, IP20/UL Open Type,EMC 4 Class
(+DBNO) No Brake, 50 Hz,MI01
Other options according to Model code

Model code: VACON0020-1L-0002-2+DLCN
Re-configure

Product details

Gross weight 0.83 Kilogram
Net weight 0.63 Kilogram
EAN 5714853346714

 

Product View (Switch) GLBL Global (Standard)
Product Group VACON (VACON) Vacon
Product Range 0020 (0020) Vacon 020
Segment NONE (NONE) Vacon 10/20
Customized +BM25 (+BM25) Vacon0020 product
Regional -R00 International
Input -1L 1 Phase AC Input
Voltage -2 208–240 Vac
Current -0002 2 Amp
Current Description 2,4 AMP 2,4 AMP
API Selection +SM20 API for Vacon0020
E Slot Option Board +SE00 No Option
Mounting -DM Drive Module
Enclosure +IP20 IP20/UL Open Type
EMC Level +EMC4 EMC 4 Class
Enclosure Accessory A +Q000 (+Q000) No PE plate Kit
Enclosure Accessory B +Q000 (+Q000) No Additional Option
Documentation Language +DLCN (+DLCN) Chinese
Documentation level +DQCK (+DQCK) Quick Guide
Label Language +LLUK (+LLUK) English
SW package +F0107 (+F0107)VACON 20 SW package
Application +A0000 (+A0000)No Special Application
Brake +DBNO (+DBNO) No Brake
Display Units +LSSI (+LSSI)Metric Units of Measure
Frequency Setting +LS50 50 Hz
Parameter Set +L0000 (+L0000) No Parameter Set
Shipping Package +GSCB Cardboard Box as Shipping pack
UL Approval +GAUL (+GAUL) UL Approval
CE Aproval +GACE (+GACE) CE Approval
C-tick Approval +GACT (+GACT) C-Tick Approval
KC Approval +GAKC (+GAKC) KC Approval
Standard Warranty +WT01 (+WT01) Warranty 12/18 Months
Frame Size MI01 MI01
STAT NO 07492
Typecode Part 1 70-AC1L00022W01A140BM25
Typecode Part 2 -000038047
Modelcode01 VACON0020-1L-0002-2
Modelcode03 +DLCN
Product Catalog GLBL Global (Standard)
Product View (Default) Global (Standard)
Salestext MI01-0002-2+IP20+EMC4 MI01-0002-2+IP20+EMC4
Calculated Net Weight [kg] 0.63
Calculated Gross Weight [kg] 0.83
Product Hierarchy 87D4586307492
HELP CHAR 87D4586307492
Motor Power High Overload [kW] 0.37 0.37
Dimensions WxHxD [mm] 66 X 160 X 98 66 X 160 X 98
Continuous Current (NO) [A] 2.4 2.4
Plant from Orderline 2611 2611
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Calculated Package Weight 0.2
Help Counter 1
PREFIX AS PART OF STOCKCODE 70- PREFIX FOR VXS020
VXS020 FRAME TYPE A Frame type A
Run Number 000038047
Configuration code 01 VACON0020-1L-0002-2-DMNONE
Configuration code 02 +BM25-R00+SM20+SE00+IP20+EMC4
Configuration code 03 +Q000+Q000+DLCN+DQCK+LLUK+F010
Configuration code 04 +A0000+L0000+DBNO+LS50+LSSI+GS
Configuration code 05 +WT01+GAUL+GACE+GACT+GAKC
Material Net Weight 0.63
check if complete OK OK
ECCN US 3A999.a 3A999.a
ECCN EU Y901 Y901

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality