Differential pressure switches

Shows 55 product(s)

017D001366

Differential pressure switch, RT262A

Diff.press.setting range [bar]: 0.10 - 1.50, Reset function: Auto, Pressure connection type: M, Pressure connection size: 12 x 1.5, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 11.0

017D001466

Differential pressure switch, RT260A

Diff.press.setting range [bar]: 0.50 - 4.00, Reset function: Auto, Pressure connection type: M, Pressure connection size: 12 x 1.5, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0

017D001566

Differential pressure switch, RT260A

Diff.press.setting range [bar]: 0.50 - 6.00, Reset function: Auto, Pressure connection type: M, Pressure connection size: 12 x 1.5, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 42.0

017D001666

Differential pressure switch, RT260A

Diff.press.setting range [bar]: 1.50 - 11.00, Reset function: Auto, Pressure connection type: M, Pressure connection size: 12 x 1.5, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 42.0

017D002166

Differential pressure switch, RT260A

Diff.press.setting range [bar]: 0.50 - 4.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 22.0

017D002266

Differential pressure switch, RT260A

Diff.press.setting range [bar]: 0.50 - 4.00, Reset function: Manual Max, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP54, Max. Working Pressure [bar]: 22.0

017D002366

Differential pressure switch, RT260A

Diff.press.setting range [bar]: 0.50 - 6.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 42.0

017D002466

Differential pressure switch, RT260A

Diff.press.setting range [bar]: 1.50 - 11.00, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 42.0

017D002566

Differential pressure switch, RT262A

Diff.press.setting range [bar]: 0.10 - 1.50, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 11.0

017D002766

Differential pressure switch, RT262A

Diff.press.setting range [bar]: 0.00 - 0.30, Reset function: Auto, Pressure connection type: G, Pressure connection size: 3/8, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 11.0

View: