Differential pressure switch, RT262A
017D001366
Diff.press.setting range [bar]: 0.1 - 1.5, Reset function: Auto, Pressure connection type: M, Pressure connection size: 12 x 1.5, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 11
Diff.press.setting range [bar]: 0.1 - 1.5, Reset function: Auto, Pressure connection type: M, Pressure connection size: 12 x 1.5, Enclosure rating IP: IP66, Max. Working Pressure [bar]: 11
Gross weight | 1.24 Kilogram |
Net weight | 0.962 Kilogram |
Volume | 4.715 Liter |
EAN | 5702428042895 |
Gross weight | 1.24 Kilogram |
Net weight | 0.962 Kilogram |
Volume | 4.715 Liter |
EAN | 5702428042895 |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CCC CE CMIM EAC KR LLC CDC EURO-TYSK LVD PZH RINA RMRS RoHS RoHS China TYSK |
CE evaluated | Yes |
China RoHS compliance | Yes |
Contact differential [bar] | 0.1 bar |
Contact function | SPDT+SPST |
Contact rating |
AC15=3 A, 400 V AC1=10 A, 400 V AC3=4 A, 400 V DC13=12 W, 220 V LR=28 A, 400 V |
Contain batteries | No |
Diff.press.setting range [bar] [max] | 1.5 bar |
Diff.press.setting range [bar] [min] | 0.1 bar |
Diff.press.setting range [MPa] [max] | 0.15 MPa |
Diff.press.setting range [MPa] [min] | 0.01 MPa |
Diff.press.setting range [psi] [max] | 22 psi |
Diff.press.setting range [psi] [min] | 1.5 psi |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical conn. Male/Female | Female |
Electrical connection | Screwed cable entry |
Electrical connection size | 2xPg 13.5 |
Electrical connection standard | DIN 40430 |
Electrical spec. standard | EN 60947-4/-5 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 10A |
EN 60947 wiring properties |
Flex, ferrules: 0.2-1.5 mm2 Flex, no ferrules: 0.2-2.5 mm2 Solid/stranded: 0.2-2.5 mm2 |
Enclosure rating IP | IP66 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
Max. test pressure [bar] Pe | 13 bar |
Max. test pressure [psig] | 188 psig |
Max. Working Pressure [bar] | 11 bar |
Max. Working Pressure [psig] | 160 psig |
Operat. range LP side [bar] Pe [max] | 9 bar |
Operat. range LP side [bar] Pe [min] | -1 bar |
Operat. range LP side [psig]Pe [max] | 131 psig |
Operat. range LP side [psig]Pe [min] | -15 psig |
Packing format | Multi pack |
Pressure connection notes | Cutting ring 6mm tube |
Pressure connection size | 12 x 1.5 |
Pressure connection standard | ISO 8434-1 |
Pressure connection type | M |
Pressure Male/Female | Male |
Pressure range [bar] Pe [max] | 9 bar |
Pressure range [bar] Pe [min] | -1 bar |
Product accessories |
Generic accessories Switches accessories |
Product description | Diff. Pressure Switch |
Product group | Switches and thermostats |
Product Name Description | Differential pressure switch |
Quantity per packing format | 9 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R11 R12 R123 R124 R134a R22 R404A R407A R407C R407F R407H R422B R422D R438A R507C R717 |
Relay release time [s] | 0 s |
Reset function | Auto |
SCIP dossier no. | f62fe422-beda-433a-a602-740419c82c06 |
SCIP dossier product name | RT Presso_Diff.Presso |
Serviceable | Contact systems |
Type | RT262A |
UK RoHS compliance | Yes |
UL approved refrigerants |
R11 R12 R123 R124 R134a R22 R404A R407A R407C R407F R407H R422B R422D R438A R507C |
Ambient temperature range [°C] [max] | 70 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 158 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
CCC CE CMIM EAC KR LLC CDC EURO-TYSK LVD PZH RINA RMRS RoHS RoHS China TYSK |
CE evaluated | Yes |
China RoHS compliance | Yes |
Contact differential [bar] | 0.1 bar |
Contact function | SPDT+SPST |
Contact rating |
AC15=3 A, 400 V AC1=10 A, 400 V AC3=4 A, 400 V DC13=12 W, 220 V LR=28 A, 400 V |
Contain batteries | No |
Diff.press.setting range [bar] [max] | 1.5 bar |
Diff.press.setting range [bar] [min] | 0.1 bar |
Diff.press.setting range [MPa] [max] | 0.15 MPa |
Diff.press.setting range [MPa] [min] | 0.01 MPa |
Diff.press.setting range [psi] [max] | 22 psi |
Diff.press.setting range [psi] [min] | 1.5 psi |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical conn. Male/Female | Female |
Electrical connection | Screwed cable entry |
Electrical connection size | 2xPg 13.5 |
Electrical connection standard | DIN 40430 |
Electrical spec. standard | EN 60947-4/-5 |
EN 60947 electrical properties |
Insulation: 400V Pollution degree: 3 Rated impulse voltage: 4 kV Short circuit prot, fuse: 10A |
EN 60947 wiring properties |
Flex, ferrules: 0.2-1.5 mm2 Flex, no ferrules: 0.2-2.5 mm2 Solid/stranded: 0.2-2.5 mm2 |
Enclosure rating IP | IP66 |
EU RoHS compliance | Yes |
EU RoHS exemption clause | No |
In scope of WEEE | Yes |
Max. test pressure [bar] Pe | 13 bar |
Max. test pressure [psig] | 188 psig |
Max. Working Pressure [bar] | 11 bar |
Max. Working Pressure [psig] | 160 psig |
Operat. range LP side [bar] Pe [max] | 9 bar |
Operat. range LP side [bar] Pe [min] | -1 bar |
Operat. range LP side [psig]Pe [max] | 131 psig |
Operat. range LP side [psig]Pe [min] | -15 psig |
Packing format | Multi pack |
Pressure connection notes | Cutting ring 6mm tube |
Pressure connection size | 12 x 1.5 |
Pressure connection standard | ISO 8434-1 |
Pressure connection type | M |
Pressure Male/Female | Male |
Pressure range [bar] Pe [max] | 9 bar |
Pressure range [bar] Pe [min] | -1 bar |
Product accessories |
Generic accessories Switches accessories |
Product description | Diff. Pressure Switch |
Product group | Switches and thermostats |
Product Name Description | Differential pressure switch |
Quantity per packing format | 9 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Refrigerants |
R11 R12 R123 R124 R134a R22 R404A R407A R407C R407F R407H R422B R422D R438A R507C R717 |
Relay release time [s] | 0 s |
Reset function | Auto |
SCIP dossier no. | f62fe422-beda-433a-a602-740419c82c06 |
SCIP dossier product name | RT Presso_Diff.Presso |
Serviceable | Contact systems |
Type | RT262A |
UK RoHS compliance | Yes |
UL approved refrigerants |
R11 R12 R123 R124 R134a R22 R404A R407A R407C R407F R407H R422B R422D R438A R507C |