Shows 229 product(s)
Optyma™ Slim Pack, OP-MPVE034MLW02G
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A; R452A; R134a; R513A; R22; R448A; R449A, Compressor power supply [V]: 230/1/50
Optyma™ Slim Pack, OP-MPVE034MLW02E
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A; R452A; R134a; R513A; R22; R448A; R449A, Compressor power supply [V]: 400/3/50
Optyma™ Slim Pack, OP-MPVE046MLW02G
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R513A; R22; R448A; R449A, Compressor power supply [V]: 230/1/50
Optyma™ Slim Pack, OP-MPVE046MLW02E
Segment usage: Medium Back Pressure, Refrigerants: R404A; R452A; R134a; R513A; R22; R448A; R449A, Compressor power supply [V]: 400/3/50
Optyma™ Slim Pack, OP-MPVE068MLW02E
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A; R452A; R134a; R513A; R22; R448A; R449A, Compressor power supply [V]: 400/3/50
Optyma™ Slim Pack, OP-MPVE080MLW02E
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A; R452A; R134a; R513A; R22; R448A; R449A, Compressor power supply [V]: 400/3/50
Optyma™ Slim Pack, OP-MPVE099MLW02E
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A; R452A; R134a; R513A; R22; R448A; R449A, Compressor power supply [V]: 400/3/50
Optyma™ Slim Pack, OP-MPVE108MLW02E
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A; R452A; R134a; R513A; R22; R448A; R449A, Compressor power supply [V]: 400/3/50
Optyma™ Slim Pack, OP-MPVE034MLW04G
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A; R452A; R134a; R513A; R22; R448A; R449A, Compressor power supply [V]: 230/1/50
Optyma™ Slim Pack, OP-MPVE034MLW04E
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A; R452A; R134a; R513A; R22; R448A; R449A, Compressor power supply [V]: 400/3/50