Optyma™ Slim Pack, OP-MPVE080MLW02E
114X7022
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A; R452A; R134a; R513A; R22; R448A; R449A, Compressor power supply [V]: 400/3/50
Segment usage: Medium Back Pressure, Refrigerants: R404A; R507A; R452A; R134a; R513A; R22; R448A; R449A, Compressor power supply [V]: 400/3/50
Gross weight | 117 Kilogram |
Net weight | 99 Kilogram |
Volume | 1118.64 Liter |
EAN | 5702428562669 |
Gross weight | 117 Kilogram |
Net weight | 99 Kilogram |
Volume | 1118.64 Liter |
EAN | 5702428562669 |
Air flow @ 50Hz [m³/h] | 8700 m³/h |
Applications | MBP |
Compressor model | MLZ038T4 |
Compressor power supply [V] | 400/3/50 |
Condenser type | G7 |
Connection type | Solder |
Contain batteries | No |
Description | OP-MPVE080MLW02E |
Electrical code | E |
Family | Optyma™ Slim Pack |
Fan blade size [mm] | 600 mm |
Fan cowl/grill type | B3 |
Fan current @ 50Hz [A] | 1.51 A |
Fan diameter [mm] | 600 mm |
Fan power consumption @ 50Hz [W] | 342 W |
Fan power output @ 50Hz [W] | 370 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 50Hz [V] | 415 V |
Length [mm] | 464 mm |
Liquid line connection [in] | 1/2 in |
Low value of nominal voltage at 50Hz [V] | 380 V |
MCC | 15 A |
Model number | OP-MPVE080MLW02E |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 3 |
Product group | Condensing Units |
Product Name Description | Package unit |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Cobalt dichloride (CAS no. 7646-79-9) BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7) |
Receiver approval | CE |
Receiver volume [L] | 6.2 L |
Refrigerants |
R134a R22 R404A R448A R449A R452A R507A R513A |
RLA | 9.6 A |
SCIP dossier no. | 565d221c-ee76-486d-a5b7-1aa204dd7978 |
SCIP dossier product name | OPTYMA W02 |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 70 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 59 dBA |
Suction connection size [in] | 7/8 in |
Technology | Scroll |
Total height [mm] | 830 mm |
Type | Optyma™ Slim Pack W02 |
Version | W02 |
Voltage 50Hz [V] | 380 V |
Voltage 50Hz [V] [Max] | 415 V |
Width [mm] | 1106 mm |
Air flow @ 50Hz [m³/h] | 8700 m³/h |
Applications | MBP |
Compressor model | MLZ038T4 |
Compressor power supply [V] | 400/3/50 |
Condenser type | G7 |
Connection type | Solder |
Contain batteries | No |
Description | OP-MPVE080MLW02E |
Electrical code | E |
Family | Optyma™ Slim Pack |
Fan blade size [mm] | 600 mm |
Fan cowl/grill type | B3 |
Fan current @ 50Hz [A] | 1.51 A |
Fan diameter [mm] | 600 mm |
Fan power consumption @ 50Hz [W] | 342 W |
Fan power output @ 50Hz [W] | 370 W |
Fan power supply [V/Ph/Hz] | 230/1/50 |
Fan voltage @ 50Hz (max) [V] [Max] | 230 V |
Fan voltage @ 50Hz (max) [V] [Min] | 230 V |
Frequency [Hz] | 50 Hz |
High value of nominal voltage at 50Hz [V] | 415 V |
Length [mm] | 464 mm |
Liquid line connection [in] | 1/2 in |
Low value of nominal voltage at 50Hz [V] | 380 V |
MCC | 15 A |
Model number | OP-MPVE080MLW02E |
No. of phases (compressor) | 3 |
No. of phases (fan) | 1 |
Number of fans | 1 |
Phase | 3 |
Product group | Condensing Units |
Product Name Description | Package unit |
REACH Candidate List substances |
Lead (CAS no. 7439-92-1) Cobalt dichloride (CAS no. 7646-79-9) BIS(2-ETHYLHEXYL) PHTHALATE (CAS no. 117-81-7) |
Receiver approval | CE |
Receiver volume [L] | 6.2 L |
Refrigerants |
R134a R22 R404A R448A R449A R452A R507A R513A |
RLA | 9.6 A |
SCIP dossier no. | 565d221c-ee76-486d-a5b7-1aa204dd7978 |
SCIP dossier product name | OPTYMA W02 |
Segment usage | Medium Back Pressure |
Sound power @ 50Hz [db(A)] | 70 dBA |
Sound pressure level 50Hz (@1 m distance) [db(A)] | 59 dBA |
Suction connection size [in] | 7/8 in |
Technology | Scroll |
Total height [mm] | 830 mm |
Type | Optyma™ Slim Pack W02 |
Version | W02 |
Voltage 50Hz [V] | 380 V |
Voltage 50Hz [V] [Max] | 415 V |
Width [mm] | 1106 mm |