Danfoss solenoid valves and coils are usually ordered separately to allow maximum flexibility, enabling you to select a valve and coil combination to best suit your needs. The Danfoss coil program consists of both the easy-to-handle Clip-On system and traditional coils with threaded fastener. Danfoss offer a wide range of application specific coils for e.g. steam or hazardous areas. The coils are available with approvals such as EN60730-1, EEx/ATEX and UL.
Shows 198 product(s)
Solenoid coil, BJ024CS, Junction Box, 0.2 m, Supply voltage [V] AC: 24, Multi pack
Electrical connection: Junction Box, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP30
Solenoid coil, BX024CS, Conduit hub, 1.8 m, Supply voltage [V] AC: 24, Multi pack
Electrical connection: Conduit hub, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54
Solenoid coil, BX024CS, Conduit hub, 2.5 m, Supply voltage [V] AC: 24, Multi pack
Electrical connection: Conduit hub, Supply voltage [V] AC: 24, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54
Solenoid coil, BJ120CS, Junction Box, 0.2 m, Supply voltage [V] AC: 110, Multi pack
Electrical connection: Junction Box, Supply voltage [V] AC: 110, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP30
Solenoid coil, BX120CS, Conduit hub, 0.5 m, Supply voltage [V] AC: 110, Multi pack
Electrical connection: Conduit hub, Supply voltage [V] AC: 110, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54
Solenoid coil, BX120CS, Conduit hub, 0.9 m, Supply voltage [V] AC: 110, Multi pack
Electrical connection: Conduit hub, Supply voltage [V] AC: 110, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54
Solenoid coil, BJ240CS, Junction Box, 0.2 m, Supply voltage [V] AC: 230, Multi pack
Electrical connection: Junction Box, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP30
Solenoid coil, BX240CS, Conduit hub, 0.5 m, Supply voltage [V] AC: 230, Multi pack
Electrical connection: Conduit hub, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54
Solenoid coil, BX240CS, Conduit hub, 2.5 m, Supply voltage [V] AC: 230, Multi pack
Electrical connection: Conduit hub, Supply voltage [V] AC: 230, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP54
Solenoid coil, BQ240CS, DIN Spade, Supply voltage [V] AC: 240, Multi pack
Electrical connection: DIN Spade, Supply voltage [V] AC: 240, Frequency [Hz]: 50/60 Hz, Enclosure rating IP: IP65