Cable temperature sensors

Shows 69 product(s)

084N1161

Temperature sensor, EKS 111, 1.5 m, PTC, 1000 Ohm

Measuring range [°C]: -55 - 150, Electrical connection: Cable with pins, Cable type: PVC

084N1163

Temperature sensor, EKS 111, 3.5 m, PTC, 1000 Ohm

Measuring range [°C]: -55 - 150, Electrical connection: Cable with pins, Cable type: PVC

084N1168

Temperature sensor, EKS 111, 8.5 m, PTC, 1000 Ohm

Measuring range [°C]: -55 - 150, Electrical connection: Cable with pins, Cable type: PVC

084N1173

Temperature sensor, EKS 111, 6 m, PTC, 1000 Ohm

Measuring range [°C]: -55 - 150, Electrical connection: Cable with pins, Cable type: PVC

084N1178

Temperature sensor, EKS 111, 1.5 m, PTC, 1000 Ohm

Measuring range [°C]: -55 - 150, Electrical connection: Cable with pins, Cable type: PVC

084N1179

Temperature sensor, EKS 111, 3.5 m, PTC, 1000 Ohm

Measuring range [°C]: -55 - 150, Electrical connection: Cable with pins, Cable type: PVC

View: