Temperature sensor, EKS 111, 1.500 m, PTC, 1000 Ohm
084N1161
Measuring range [°C]: -55 - 150, Electrical connection: Cable with pins, Cable type: PVC
Measuring range [°C]: -55 - 150, Electrical connection: Cable with pins, Cable type: PVC
Gross weight | 0.045 Kilogram |
Net weight | 0.043 Kilogram |
Volume | 0.094 Liter |
EAN | 5702428062336 |
Gross weight | 0.045 Kilogram |
Net weight | 0.043 Kilogram |
Volume | 0.094 Liter |
EAN | 5702428062336 |
Ambient temperature max. [°C] | 80 °C |
Ambient temperature max. [°F] | 176 °F |
Cable length [in] | 59.06 in |
Cable length [m] | 1.5 m |
Cable tempr. range [°C] [max] | 80 °C |
Cable tempr. range [°C] [min] | -30 °C |
Cable type | PVC |
CE evaluated | Yes |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Cable with pins |
Electrical connection size | 2 wire |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(b) 6(c) 7(a) 7(c)-I |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Measuring range [°C] [max] | 150 °C |
Measuring range [°C] [min] | -55 °C |
Measuring range [°F] [max] | 302 °F |
Measuring range [°F] [min] | -67 °F |
Packing format | Industrial pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.24 in |
Protection tube diameter [mm] | 6 mm |
Protection tube length [in] | 1.18 in |
Protection tube length [mm] | 30 mm |
Protection tube material | Stainless steel |
PTC Element characteristic | 990 Ohm/25°C |
Quantity per packing format | 150 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor elem. resistance [Ohm] | 1000 |
Sensor element [pc] | 1 pc |
Sensor element tolerance | ± 1% |
Sensor element type | PTC |
Sensor Insert | Fixed |
Type | EKS 111 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |
Ambient temperature max. [°C] | 80 °C |
Ambient temperature max. [°F] | 176 °F |
Cable length [in] | 59.06 in |
Cable length [m] | 1.5 m |
Cable tempr. range [°C] [max] | 80 °C |
Cable tempr. range [°C] [min] | -30 °C |
Cable type | PVC |
CE evaluated | Yes |
EEE category |
5 small equipment (any external dimension |
Electrical connection | Cable with pins |
Electrical connection size | 2 wire |
Enclosure rating IP | IP67 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(b) 6(c) 7(a) 7(c)-I |
In scope of WEEE | Yes |
In scope of WEEE and contain batteries | No |
Measuring range [°C] [max] | 150 °C |
Measuring range [°C] [min] | -55 °C |
Measuring range [°F] [max] | 302 °F |
Measuring range [°F] [min] | -67 °F |
Packing format | Industrial pack |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.24 in |
Protection tube diameter [mm] | 6 mm |
Protection tube length [in] | 1.18 in |
Protection tube length [mm] | 30 mm |
Protection tube material | Stainless steel |
PTC Element characteristic | 990 Ohm/25°C |
Quantity per packing format | 150 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Sensor elem. resistance [Ohm] | 1000 |
Sensor element [pc] | 1 pc |
Sensor element tolerance | ± 1% |
Sensor element type | PTC |
Sensor Insert | Fixed |
Type | EKS 111 |
UK RoHS compliance | Out of scope |
Wires [pcs] | 2 pc |