MBC pressure switches are used in industrial and marine applications where space and reliability are the most important features. MBCs are compact pressure switches, designed according to our block design to survive in the harsh conditions known from machine rooms onboard ships. MBCs have high vibration resistance and MBC 5100 features all common marine approvals. The fixed, but low differential guarantees accurate monitoring of critical pressures. MBV test valves can be delivered as standard option for MBC.
Shows 96 product(s)
Pressure switch, MBC 5100
Regulation range [bar] Pe: -0.2 - 10, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 15
Pressure switch, MBC 5100
Regulation range [bar] Pe: 5 - 30, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 45
Pressure switch, MBC 5100
Regulation range [bar] Pe: -0.2 - 10, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 15
Pressure switch, MBC 5100
Regulation range [bar] Pe: 5 - 30, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 45
Pressure switch, MBC 5100
Regulation range [bar] Pe: -0.2 - 4, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 15
Pressure switch, MBC 5100
Regulation range [bar] Pe: -0.2 - 1, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 15
Pressure switch, MBC 5100
Regulation range [bar] Pe: 1 - 6, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 15
Pressure switch, MBC 5100
Regulation range [bar] Pe: -0.2 - 1, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 15
Pressure switch, MBC 5100
Regulation range [bar] Pe: -0.2 - 4, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 15
Pressure switch, MBC 5100
Regulation range [bar] Pe: 0.5 - 3, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 15