Pressure switch, MBC 5100
061B000466
Regulation range [bar] Pe: -0.2 - 4, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 15
Regulation range [bar] Pe: -0.2 - 4, Reset function: Auto, Pressure connection type: G, Pressure connection size: 1/4, Enclosure rating IP: IP65, Max. Working Pressure [bar]: 15
Gross weight | 0.296 Kilogram |
Net weight | 0.246 Kilogram |
Volume | 0.647 Liter |
EAN | 5702423213498 |
Gross weight | 0.296 Kilogram |
Net weight | 0.246 Kilogram |
Volume | 0.647 Liter |
EAN | 5702423213498 |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 185 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
ABS BV CCC CCS CE CMIM DNV EAC GL KRS LLC CDC EURO-TYSK LR LVD NKK RINA RMRS RoHS RoHS China TYSK |
Burst pressure [bar] | 30 bar |
CE evaluated | Yes |
China RoHS compliance | Yes |
Contact function | SPDT |
Contact rating |
AC15=0.5 A, 250 V DC13=12 W, 125 V |
Contain batteries | No |
Diff.@Max. range setting [bar] | 0.45 bar |
Diff.@Min. range setting [bar] | 0.3 bar |
Electrical conn. Male/Female | Female |
Electrical connection | DIN-plug |
Electrical connection size | Pg 11 |
Electrical connection standard | EN 175301-803-A |
Electrical spec. standard | EN 60947-5 |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
Max. test pressure [bar] Pe | 15 bar |
Max. test pressure [psig] | 218 psig |
Max. Working Pressure [bar] | 15 bar |
Max. Working Pressure [psig] | 220 psig |
Other RoHS documentation | Saudi Arabia RoHS |
Packing format | Multi pack |
Pressure connection notes | With flange |
Pressure connection size | 1/4 |
Pressure connection standard | ISO 228-1 |
Pressure connection type | G |
Pressure Male/Female | Female |
Pressure sensing element | Bellows |
Product accessories | Switches accessories |
Product description | Pressure Switch |
Product group | Switches and thermostats |
Product Name Description | Pressure switch |
Quantity per packing format | 32 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Regulation range [bar] Pe [max] | 4 bar |
Regulation range [bar] Pe [min] | -0.2 bar |
Regulation range [MPa] Pe [max] | 0.4 MPa |
Regulation range [MPa] Pe [min] | -0.02 MPa |
Reset function | Auto |
SCIP dossier no. | 69958bd3-3b22-42dc-aa8a-888e92c5e7e8 |
SCIP dossier product name | MBC 5100 5000 Pressure Switch |
Serviceable | No |
Specification key | 1211-1DB04 |
Type | MBC 5100 |
UK RoHS compliance | Out of scope |
Ambient temperature range [°C] [max] | 85 °C |
Ambient temperature range [°C] [min] | -40 °C |
Ambient temperature range [°F] [max] | 185 °F |
Ambient temperature range [°F] [min] | -40 °F |
Approval |
ABS BV CCC CCS CE CMIM DNV EAC GL KRS LLC CDC EURO-TYSK LR LVD NKK RINA RMRS RoHS RoHS China TYSK |
Burst pressure [bar] | 30 bar |
CE evaluated | Yes |
China RoHS compliance | Yes |
Contact function | SPDT |
Contact rating |
AC15=0.5 A, 250 V DC13=12 W, 125 V |
Contain batteries | No |
Diff.@Max. range setting [bar] | 0.45 bar |
Diff.@Min. range setting [bar] | 0.3 bar |
Electrical conn. Male/Female | Female |
Electrical connection | DIN-plug |
Electrical connection size | Pg 11 |
Electrical connection standard | EN 175301-803-A |
Electrical spec. standard | EN 60947-5 |
Enclosure rating IP | IP65 |
EU RoHS compliance | Out of scope |
Max. test pressure [bar] Pe | 15 bar |
Max. test pressure [psig] | 218 psig |
Max. Working Pressure [bar] | 15 bar |
Max. Working Pressure [psig] | 220 psig |
Other RoHS documentation | Saudi Arabia RoHS |
Packing format | Multi pack |
Pressure connection notes | With flange |
Pressure connection size | 1/4 |
Pressure connection standard | ISO 228-1 |
Pressure connection type | G |
Pressure Male/Female | Female |
Pressure sensing element | Bellows |
Product accessories | Switches accessories |
Product description | Pressure Switch |
Product group | Switches and thermostats |
Product Name Description | Pressure switch |
Quantity per packing format | 32 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
Regulation range [bar] Pe [max] | 4 bar |
Regulation range [bar] Pe [min] | -0.2 bar |
Regulation range [MPa] Pe [max] | 0.4 MPa |
Regulation range [MPa] Pe [min] | -0.02 MPa |
Reset function | Auto |
SCIP dossier no. | 69958bd3-3b22-42dc-aa8a-888e92c5e7e8 |
SCIP dossier product name | MBC 5100 5000 Pressure Switch |
Serviceable | No |
Specification key | 1211-1DB04 |
Type | MBC 5100 |
UK RoHS compliance | Out of scope |