Electrical actuators, ABV, Supply voltage [V] AC: 230

082F6003

ABV NC-220V

Product details

Gross weight 0.32 Kilogram
Net weight 0.308 Kilogram
Volume 0.5 Liter
EAN 5702421510100

 

Actuator speed [s/mm] 540 s/mm
Actuator type Thermo-pneumatic
Ambient temperature [°C] [max] 60 °C
Ambient temperature [°C] [min] 0 °C
Application flow temperature
China RoHS compliance Out of scope
Contain batteries No
Control signal type 2-point
Description ABV NC-220V
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Frequency [Hz] 50/60
Grade of enclosure IP41
Manual operation Yes
Power consumption [W] 9 W
Product group Electrical actuators
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Safety function No
SCIP dossier no. 6dbf9109-1117-4e8b-b477-7e109d7fd8d1
SCIP dossier product name ABV NC
Speed type Standard
Spring down (return) No
Spring up No
Storage temperature [°C] [Max] 70 °C
Storage temperature [°C] [Min] -40 °C
Supply voltage [V] AC 230 V
Type ABV

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality