ECfreeze is an extremely high-quality,360° fully screened twin conductor cable with a tough outer sheath(UV resistant). Its round profile and robust construction ensures a fast, simple and safe installation in frost heave prevention systems in foundation of cold stores, ice stadiums, etc. Besides it could be used in multiple indoor floor constructions and pipe tracing applications. Heating cable must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. The cold lead is an installation cable with solid conductors ensuring fast installation. A clearly visible connection avoids accidentally installing the heated cable in the wall. Cold lead connection point is protected from water ingress by a removable cap. To ensure a long life-time, all cables are minutely inspected including tests for Ohmic resistance, high voltage and material controls to ensure the quality. This means that we are proud to supply our extended Danfoss Warranty.
Shows 13 product(s)
Heating Cables, ECfreeze 7.5T, 8 W/m, 35 m, Supply voltage [V] AC: 400
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Pipe / tank frost protection
Heating Cables, ECfreeze 7.5T, 8 W/m, 48 m, Supply voltage [V] AC: 400
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Pipe / tank frost protection
Heating Cables, ECfreeze 7.5T, 8 W/m, 71 m, Supply voltage [V] AC: 400
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Pipe / tank frost protection
Heating Cables, ECfreeze 7.5T, 8 W/m, 118 m, Supply voltage [V] AC: 400
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Pipe / tank frost protection
Heating Cables, ECfreeze 7.5T, 8 W/m, 142 m, Supply voltage [V] AC: 400
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Pipe / tank frost protection
Heating Cables, ECfreeze 7.5T, 8 W/m, 170 m, Supply voltage [V] AC: 400
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Pipe / tank frost protection
Heating Cables, ECfreeze 7.5T, 8 W/m, 217 m, Supply voltage [V] AC: 400
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Pipe / tank frost protection
Heating Cables, ECfreeze 7.5T, 8 W/m, 241 m, Supply voltage [V] AC: 400
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Pipe / tank frost protection
Heating Cables, ECfreeze 7.5T, 8 W/m, 288 m, Supply voltage [V] AC: 400
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Pipe / tank frost protection
Heating Cables, ECfreeze 7.5T, 8 W/m, 382 m, Supply voltage [V] AC: 400
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Pipe / tank frost protection