Heating Cables, ECfreeze 7.5T, 8 W/m, 35.000 m, Supply voltage [V] AC: 400
088L6300
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Pipe / tank frost protection
Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Pipe / tank frost protection
Gross weight | 2.87 Kilogram |
Net weight | 1.87 Kilogram |
Volume | 13.708 Liter |
EAN | 5703466244647 |
Gross weight | 2.87 Kilogram |
Net weight | 1.87 Kilogram |
Volume | 13.708 Liter |
EAN | 5703466244647 |
Application | Pipe / tank frost protection |
Approval | CE |
Bending diameter [mm] [Min] | 42 mm |
Cable diameter [mm] | 6.9 mm |
Cable length [m] | 35 m |
Cable on drum | No |
Cable output [W/m] | 8 W/m |
Cable resistance [Ohm] | 616 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 3 |
Cold lead length [m] | 4 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1.5 mm² |
Cold lead type | DTCL |
Conductor insulation | XLPE |
Cut to length | No |
Deformation strength [N] |
|
Description | ECfreeze 7.5T 35m 400V 260W |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Yes |
Flame retardant | Yes |
Heating output [W] | 260 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 80 °C |
Outer sheath | PVC |
Outer sheath colour | Black |
Package depth [mm] | 386 mm |
Package height [mm] | 92 mm |
Package width [mm] | 386 mm |
Product group | Heating Cables |
Product version | Ready-made |
Pulling strength [N] |
|
REACH Candidate List substances | No |
Supply voltage [V] AC | 400 V |
Type | ECfreeze 7.5T |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UV Protected | Yes |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |
Application | Pipe / tank frost protection |
Approval | CE |
Bending diameter [mm] [Min] | 42 mm |
Cable diameter [mm] | 6.9 mm |
Cable length [m] | 35 m |
Cable on drum | No |
Cable output [W/m] | 8 W/m |
Cable resistance [Ohm] | 616 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 3 |
Cold lead length [m] | 4 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1.5 mm² |
Cold lead type | DTCL |
Conductor insulation | XLPE |
Cut to length | No |
Deformation strength [N] |
|
Description | ECfreeze 7.5T 35m 400V 260W |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Yes |
Flame retardant | Yes |
Heating output [W] | 260 W |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Non operating temperature [°C] [Max] | 90 °C |
Operating temperature [°C] [max] | 80 °C |
Outer sheath | PVC |
Outer sheath colour | Black |
Package depth [mm] | 386 mm |
Package height [mm] | 92 mm |
Package width [mm] | 386 mm |
Product group | Heating Cables |
Product version | Ready-made |
Pulling strength [N] |
|
REACH Candidate List substances | No |
Supply voltage [V] AC | 400 V |
Type | ECfreeze 7.5T |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UV Protected | Yes |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |