DEVImulti™ PVC is a high-quality, 4-conductor cable with an outer sheath made of PVC and specially designed for frost protection of long pipes. Additionally cable is used in multiple outdoor ground, frost protection, etc., applications. Heating cable must be used together with an appropriate thermostat to secure against overheating and reduce energy consumption. The cable is constructed of 4 identical conductors. The conductors can be connected in different ways (parallel and/ or serial), meaning that the same cable can provide up to 11 different outputs, depending on the connection made. DEVImulti™ PVC is very flexible and therefore perfectly suited for external installation on pipes, it can be supplied in 3 versions with different resistance values. The cables are not approved for use in contact with water for human consumption. DEVImulti™ can be customized for the specific project, depending on voltage, required output, length of heating cable and length of cold leads.
Shows 3 product(s)
Heating Cables, DEVImulti™ PVC, 30 W/m, Supply voltage [V] AC: 230
Cable type: Four conductor, Product version: Cut-to-length, Heating principle: Serial resistive, Application: Pipe / tank frost protection
Heating Cables, DEVImulti™ PVC, 30 W/m, Supply voltage [V] AC: 230
Cable type: Four conductor, Product version: Cut-to-length, Heating principle: Serial resistive, Application: Pipe / tank frost protection
Heating Cables, DEVImulti™ PVC, 30 W/m, Supply voltage [V] AC: 230
Cable type: Four conductor, Product version: Cut-to-length, Heating principle: Serial resistive, Application: Pipe / tank frost protection