Heating Cables, DEVImulti™ PVC, 30 W/m, Supply voltage [V] AC: 230
89999142
Cable type: Four conductor, Product version: Cut-to-length, Heating principle: Serial resistive, Application: Pipe / tank frost protection
Cable type: Four conductor, Product version: Cut-to-length, Heating principle: Serial resistive, Application: Pipe / tank frost protection
Gross weight | 0.054 Kilogram |
Net weight | 0.053 Kilogram |
EAN | 5703466039366 |
Gross weight | 0.054 Kilogram |
Net weight | 0.053 Kilogram |
EAN | 5703466039366 |
Application | Pipe / tank frost protection |
Approval | CE |
Cable diameter [mm] | 8 mm |
Cable on drum | Yes |
Cable output [W/m] | 30 W/m |
Cable resistance [Ohm/m] | 0.22 Ohm/m |
Cable type | Four conductor |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Conductor insulation | FEP |
Deformation strength [N] | 600 N |
Description | DEVImulti PVC 4 x 0.220 R/m |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | 0 °C |
Operating temperature [°C] [max] | 90 °C |
Outer sheath | PVC |
Product group | Heating Cables |
Product version | Cut-to-length |
Pulling strength [N] | 120 N |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 500 V |
Type | DEVImulti™ PVC |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |
Application | Pipe / tank frost protection |
Approval | CE |
Cable diameter [mm] | 8 mm |
Cable on drum | Yes |
Cable output [W/m] | 30 W/m |
Cable resistance [Ohm/m] | 0.22 Ohm/m |
Cable type | Four conductor |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Conductor insulation | FEP |
Deformation strength [N] | 600 N |
Description | DEVImulti PVC 4 x 0.220 R/m |
Element IP Class | IPX7 |
EU RoHS compliance | Yes |
Heating principle | Serial resistive |
In scope of WEEE and contain batteries | No |
Installation temperature [°C] [Min] | 0 °C |
Operating temperature [°C] [max] | 90 °C |
Outer sheath | PVC |
Product group | Heating Cables |
Product version | Cut-to-length |
Pulling strength [N] | 120 N |
REACH Candidate List substances | No |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 500 V |
Type | DEVImulti™ PVC |
UK RoHS compliance | Out of scope |
UL evaluated | Out of scope |
Warranty [Year] | 5 |
Warranty type | 5-year product warranty |