The EBI4 series is electronic ignition units for intermittent ignition between 2 electrodes or 1 electrode and frame in small and medium size oil or gas burners. Low weight and small dimensions, due to high frequency operation, makes the EBI4 series very suitable for use in modern compact burners.Connections with a plug on the primary side and bushes on the secondary side make installation and service quick and simple.
Shows 13 product(s)
Ignition Units, EBI4, Secondary peak voltage [kV]: 15, Supply voltage [V] AC: 187 - 255, 60 VA, Housing: Standard
EBI4 STD. IGNITION UNIT 230 V
Ignition Units, EBI4, Secondary peak voltage [kV]: 15, Supply voltage [V] AC: 187 - 255, 60 VA, Housing: Special
EBI4 SPECIAL HOUSING IGNITION UNIT 230 V
Ignition Units, EBI4 1P, Secondary peak voltage [kV]: 12, Supply voltage [V] AC: 187 - 255, 60 VA, Housing: Special
EBI4 1P SPECIAL HOUSING IGNITION UNIT 230V
Ignition Units, EBI4, Secondary peak voltage [kV]: 15, Supply voltage [V] AC: 187 - 255, 60 VA, Housing: Standard
EBI4 STD. IGNITION UNIT 230 V, OEM
Ignition Units, EBI4, Secondary peak voltage [kV]: 15, Supply voltage [V] AC: 187 - 255, 60 VA, Housing: Special
EBI4 SPECIAL HOUSING IGNITION UNIT 230 V OEM
Ignition Units, EBI4 M, Secondary peak voltage [kV]: 2 x 7.5, Supply voltage [V] AC: 187 - 255, 60 VA, Housing: Standard
EBI4 M STD. IGNITION UNIT 230 V OEM
Ignition Units, EBI4 1P, Secondary peak voltage [kV]: 12, Supply voltage [V] AC: 187 - 255, 60 VA, Housing: Standard
EBI4 1P STD. IGNITION UNIT 230 V OEM
Ignition Units, EBI4, Secondary peak voltage [kV]: 15, Supply voltage [V] AC: 187 - 255, 60 VA, Housing: Standard
EBI4 STD. W. EARTH CON. 230V