Ignition Units, EBI4, Secondary peak voltage [kV]: 15, Supply voltage [V] AC: 187 - 255, 60.0 VA, Housing: Special
052F4231
EBI4 SPECIAL HOUSING IGNITION UNIT 230 V OEM
EBI4 SPECIAL HOUSING IGNITION UNIT 230 V OEM
Gross weight | 0.253 Kg |
Net weight | 0.243 Kg |
Volume | 0.281 Liter |
EAN | 5702425074967 |
Gross weight | 0.253 Kg |
Net weight | 0.243 Kg |
Volume | 0.281 Liter |
EAN | 5702425074967 |
Ambient temperature [°C] [max] | 60 °C |
Ambient temperature [°C] [min] | -10 °C |
Approval |
CE UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Description | EBI4 SPECIAL HOUSING IGNITION UNIT 230 V OEM |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c), 7(c)-I |
Grade of enclosure primary | IP40 |
Housing | Special |
In scope of WEEE and contain batteries | No |
Main fuse [A] [Min] | 10 A |
Packing format | Industrial pack |
Power consumption [VA] | 60 VA |
Primary current [A] | 0.25 A |
Primary frequency [Hz] | 50/60 |
Product group | Ignition Units |
Quantity per packing format | 40 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 27c02f0b-4bf3-4159-b23b-0589ec23470c |
SCIP dossier product name | Ignition unit EBI4 1P |
Secondary connection, short circuit current [mA] | 40 mA |
Secondary peak voltage [kV] | 15 |
Storage temperature [°C] [Max] | 85 °C |
Storage temperature [°C] [Min] | -25 °C |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 255 V |
Supply voltage [V] AC [min] | 187 V |
Type | EBI4 |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause |
18 21 |
UL evaluated | Out of scope |
Ambient temperature [°C] [max] | 60 °C |
Ambient temperature [°C] [min] | -10 °C |
Approval |
CE UKCA |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Description | EBI4 SPECIAL HOUSING IGNITION UNIT 230 V OEM |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c), 7(c)-I |
Grade of enclosure primary | IP40 |
Housing | Special |
In scope of WEEE and contain batteries | No |
Main fuse [A] [Min] | 10 A |
Packing format | Industrial pack |
Power consumption [VA] | 60 VA |
Primary current [A] | 0.25 A |
Primary frequency [Hz] | 50/60 |
Product group | Ignition Units |
Quantity per packing format | 40 pc |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
SCIP dossier no. | 27c02f0b-4bf3-4159-b23b-0589ec23470c |
SCIP dossier product name | Ignition unit EBI4 1P |
Secondary connection, short circuit current [mA] | 40 mA |
Secondary peak voltage [kV] | 15 |
Storage temperature [°C] [Max] | 85 °C |
Storage temperature [°C] [Min] | -25 °C |
Supply voltage [V] AC | 230 V |
Supply voltage [V] AC [max] | 255 V |
Supply voltage [V] AC [min] | 187 V |
Type | EBI4 |
UK RoHS compliance | Yes with exemptions |
UK RoHS exemption clause |
18 21 |
UL evaluated | Out of scope |