AKV 10P and AKV10PS are electric operated expansion valves designed for refrigeration plants. The AKV 10P and AKV 10PS valves are normally controlled by a controller from Danfoss range of ADAP- KOOL® controllers, that ensures a precise liquid injection into evaporators. The AKV 10P and AKV 10PS valves are supplied as a part program, as follows:• Separate valve• Separate coil with terminal box, DIN plug or cable• Spare parts in the form upper part, orifice and filterThe orifice and piston assemblies are replaceable. The AKV 10P and AKV 10PS valves cover a wide capacity range.
Shows 25 product(s)
Electric expansion valve, AKV 10PS8
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Electric expansion valve, AKV 10PS5
Inlet connection type: Solder, ODF, Inlet size [in]: 3/8 in, Outlet connection type: Solder, ODF, Outlet size [in]: 1/2 in
Electric expansion valve, AKV 10PS6
Inlet connection type: Solder, ODF, Inlet size [in]: 3/8 in, Outlet connection type: Solder, ODF, Outlet size [in]: 1/2 in
Electric expansion valve, AKV 10PS7
Inlet connection type: Solder, ODF, Inlet size [in]: 1/2 in, Outlet connection type: Solder, ODF, Outlet size [in]: 5/8 in
Electric expansion valve, AKV 10PS8
Inlet connection type: Solder, ODF, Inlet size [in]: 1/2 in, Outlet connection type: Solder, ODF, Outlet size [in]: 5/8 in
Electric expansion valve, AKV 10PS4
Inlet connection type: Solder, ODF, Inlet size [in]: 3/8 in, Outlet connection type: Solder, ODF, Outlet size [in]: 1/2 in
Electric expansion valve, AKV 10PS5
Inlet connection type: Solder, ODF, Inlet size [in]: 3/8 in, Outlet connection type: Solder, ODF, Outlet size [in]: 1/2 in
Electric expansion valve, AKV 10PS6
Inlet connection type: Solder, ODF, Inlet size [in]: 3/8 in, Outlet connection type: Solder, ODF, Outlet size [in]: 1/2 in
Electric expansion valve, AKV 10P8
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF
Electric expansion valve, AKV 10P0
Inlet connection type: Solder, ODF, Inlet size [in]: 3/8 in, Outlet connection type: Solder, ODF, Outlet size [in]: 1/2 in