NRVT piston type check valves is designed for installation in discharge line to prevent refrigerant migration to protect compressor and enable the pressure equalization of rotary compressor before startup. In the meanwhile, this valve can be used in other installation positions of CO2 systems such as hot gas and suction lines.
Shows 6 product(s)
Check valve, NRVT 10s, Max. Working Pressure [bar]: 140
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Straightway, Packing format: Multi pack
Check valve, NRVT 12s, Max. Working Pressure [bar]: 140
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Straightway, Packing format: Multi pack
Check valve, NRVT 16s, Max. Working Pressure [bar]: 140
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Straightway, Packing format: Multi pack
Check valve, NRVT 10sH, Max. Working Pressure [bar]: 140
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Straightway, Packing format: Multi pack
Check valve, NRVT 12sH, Max. Working Pressure [bar]: 140
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Straightway, Packing format: Multi pack
Check valve, NRVT 16sH, Max. Working Pressure [bar]: 140
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Straightway, Packing format: Multi pack