Check valve, NRVT 10sH, Max. Working Pressure [bar]: 140.0
020-6411
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Straightway, Packing format: Multi pack
Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Direction: Straightway, Packing format: Multi pack
Gross weight | 0.264 Kilogram |
Net weight | 0.203 Kilogram |
Volume | 0.655 Liter |
EAN | 5702424234454 |
Gross weight | 0.264 Kilogram |
Net weight | 0.203 Kilogram |
Volume | 0.655 Liter |
EAN | 5702424234454 |
Approval | C UL US LISTED |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Connection material | Brass |
Design | Piston |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Flow direction indicator | On product label |
Ignition source assessment | Yes |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 3/8 in |
Kv value [m³/h] | 1.2 m³/h |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2031 psig |
MinODP [bar] | 0.25 bar |
Outlet connection type | Solder, ODF |
Outlet size [in] | 3/8 in |
Packing format | Multi pack |
Product group | Check valves |
Product Name Description | Check valve |
Quantity per packing format | 30 pc |
Refrigerants | R744 |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -40 °F |
Type | NRVT 10sH |
UK RoHS compliance | Out of scope |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL evaluated | Yes |
Approval | C UL US LISTED |
Body material | Brass |
China RoHS compliance | Yes exceed limitations |
Connection material | Brass |
Design | Piston |
Direction | Straightway |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flow direction | Single-flow |
Flow direction indicator | On product label |
Ignition source assessment | Yes |
In scope of WEEE and contain batteries | No |
Inlet connection type | Solder, ODF |
Inlet size [in] | 3/8 in |
Kv value [m³/h] | 1.2 m³/h |
Max. Working Pressure [bar] | 140 bar |
Max. Working Pressure [psig] | 2031 psig |
MinODP [bar] | 0.25 bar |
Outlet connection type | Solder, ODF |
Outlet size [in] | 3/8 in |
Packing format | Multi pack |
Product group | Check valves |
Product Name Description | Check valve |
Quantity per packing format | 30 pc |
Refrigerants | R744 |
Temperature range [°C] [max] | 150 °C |
Temperature range [°C] [min] | -40 °C |
Temperature range [°F] [max] | 302 °F |
Temperature range [°F] [min] | -40 °F |
Type | NRVT 10sH |
UK RoHS compliance | Out of scope |
UL approval file name | REFRIGERANT VALVE 53R0 |
UL evaluated | Yes |