With the MBT 5550 we have combined our temperature transmitter with a detachable thermowell MBT 120 enabling replacement of the transmitter while the application is in operation. The MBT 5550 is designed for use in harsh environments where reliable, robust, and accurate equipment is required.
Shows 21 product(s)
Temperature transmitter, MBT 5550, 180 mm, G,1/2
Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti
Temperature transmitter, MBT 5550, 100 mm, G,3/4
Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 11, Protection tube material: AISI 316 Ti
Temperature transmitter, MBT 5550, 150 mm, G,3/4
Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 11, Protection tube material: AISI 316 Ti
Temperature transmitter, MBT 5550, 80 mm, G,3/4
Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 11, Protection tube material: AISI 316 Ti
Temperature transmitter, MBT 5550, 120 mm, G,3/4
Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 11, Protection tube material: AISI 316 Ti
Temperature transmitter, MBT 5550, 200 mm, G,3/4
Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 11, Protection tube material: AISI 316 Ti
Temperature transmitter, MBT 5550, 100 mm, G,1/2
Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 11, Protection tube material: AISI 316 Ti
Temperature transmitter, MBT 5550, 80 mm, G,3/4
Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti
Temperature transmitter, MBT 5550, 100 mm, G,3/4
Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti
Temperature transmitter, MBT 5550, 100 mm, G,3/4
Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 9, Protection tube material: AISI 316 Ti