Temperature sensor, MBT 5550, 100 mm, G,3/4

097U0250

Temperature range [°C]: -50 - 200, Electrical connection: Angular connector, Electrical connection size: Pg 11, Protection tube material: AISI 316 Ti

Product details

Gross weight 0.338 Kilogram
Net weight 0.286 Kilogram
Volume 0.495 Liter
EAN 5715162461877

 

Ambient temperature max. [°C] 85 °C
Ambient temperature max. [°F] 185 °F
China RoHS compliance Out of scope
Connection material Stainless steel
Connection standard ISO 228
Connection type G
Electrical connection Angular connector
Electrical connection size Pg 11
Enclosure rating IP IP65
EU RoHS compliance Yes
EU RoHS exemption clause No
In scope of WEEE and contain batteries No
Insertion length [in] 3.94 in
Insertion length [mm] 100 mm
Insertion type Fixed
Output signal [mA] [max] 20 mA
Output signal [mA] [min] 4 mA
Packing format Multi pack
Process connection Male/Female Male
Process connection material Stainless steel
Process connection size 3/4
Process connection standard ISO 228-1-A
Process connection type G
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.31 in
Protection tube diameter [mm] 8 mm
Protection tube material AISI 316 Ti
Quantity per packing format 13 pc
Sensor elem. resistance [Ohm] 1000
Sensor element [pc] 1 pc
Sensor element standard ISO 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Exchangeable
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [max] 32 V
Supply voltage [V] DC [min] 10 V
Supply voltage [V] DC [min] 10 V
Temperature range [°C] [max] 200 °C
Temperature range [°C] [min] -50 °C
Temperature range [°F] [max] 392 °F
Temperature range [°F] [min] -58 °F
Transmitter setting range [°C] [max] 200 °C
Transmitter setting range [°C] [min] 0 °C
Transmitter setting range [°F] [max] 392 °F
Transmitter setting range [°F] [min] 32 °F
Transmitter type Integrated
Type MBT 5550
Type designation MBT 5550-0000-0100-91-120
UK RoHS compliance Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality