Shows 18 product(s)
Temperature sensor, AKS 21 M, 2.5 m
Measuring range [°C]: -60 - 200, Electrical connection: Cable, Cable type: Silicone
Temperature sensor, AKS 21 A, 2.5 m, Pt, 1000 Ohm
Measuring range [°C]: -60 - 200, Electrical connection: Cable, Cable type: Silicone
Temperature sensor, AKS 21 A, 5 m, Pt, 1000 Ohm
Measuring range [°C]: -60 - 200, Electrical connection: Cable, Cable type: Silicone
Temperature sensor, AKS 21 W, Weld, 22
Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: STAINLEES STEEL, Electrical connection size: Pg 16
Temperature sensor, AKS 21 M, 2.5 m
Measuring range [°C]: -60 - 200, Electrical connection: Cable, Cable type: Silicone
Temperature sensor, AKS 21 A, 2 m, Pt, 1000 Ohm
Measuring range [°C]: -70 - 180, Electrical connection: Cable, Cable type: Silicone, screened
Temperature sensor, AKS 21 W, R, 1/2
Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: STAINLEES STEEL, Electrical connection size: Pg 16
Temperature sensor, AKS 21 W, R, 1/2
Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: STAINLEES STEEL, Electrical connection size: Pg 16
Temperature sensor, AKS 21 W, NPT, 1/2-14
Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: STAINLEES STEEL, Electrical connection size: Pg 16
Temperature sensor, AKS 21 W, NPT, 1/2-14
Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: STAINLEES STEEL, Electrical connection size: Pg 16