Temperature sensor, AKS 21 W, NPT, 1/2-14
084N2031
Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: STAINLEES STEEL, Electrical connection size: Pg 16
Sensor element type: Pt, Sensor elem. resistance [Ohm]: 1000, Protection tube material: STAINLEES STEEL, Electrical connection size: Pg 16
Gross weight | 0.318 Kilogram |
Net weight | 0.317 Kilogram |
Volume | 1.575 Liter |
EAN | 5702422039167 |
Gross weight | 0.318 Kilogram |
Net weight | 0.317 Kilogram |
Volume | 1.575 Liter |
EAN | 5702422039167 |
Ambient temperature max. [°C] | 160 °C |
Ambient temperature max. [°F] | 320 °F |
Cable type | N/A |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection standard | ANSI/ASME B1.20 |
Connection type | NPT |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | Type B |
Electrical connection size | Pg 16 |
Enclosure rating IP | IP56 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(b) 6(c) 7(a) 7(c)-I |
In scope of WEEE | Yes |
Insertion length [in] | 3.82 in |
Insertion length [mm] | 97 mm |
Measuring range [°C] [max] | 180 °C |
Measuring range [°C] [min] | -60 °C |
Measuring range [°F] [max] | 356 °F |
Measuring range [°F] [min] | -76 °F |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection size | 1/2-14 |
Process connection standard | ANSI/ASME B1.20 |
Process connection type | NPT |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.32 in |
Protection tube diameter [mm] | 8 mm |
Protection tube length [in] | 3.94 in |
Protection tube length [mm] | 100 mm |
Protection tube material | STAINLEES STEEL |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Sensor elem. resistance [Ohm] | 1000 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | Exchangeable |
Type | AKS 21 W |
Wires [pcs] | 2 pc |
Ambient temperature max. [°C] | 160 °C |
Ambient temperature max. [°F] | 320 °F |
Cable type | N/A |
CE evaluated | Yes |
China RoHS compliance | Out of scope |
Connection standard | ANSI/ASME B1.20 |
Connection type | NPT |
Contain batteries | No |
EEE category | 5 small equipment (any external dimension < 50 cm) |
Electrical connection | Type B |
Electrical connection size | Pg 16 |
Enclosure rating IP | IP56 |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause |
6(a) 6(b) 6(c) 7(a) 7(c)-I |
In scope of WEEE | Yes |
Insertion length [in] | 3.82 in |
Insertion length [mm] | 97 mm |
Measuring range [°C] [max] | 180 °C |
Measuring range [°C] [min] | -60 °C |
Measuring range [°F] [max] | 356 °F |
Measuring range [°F] [min] | -76 °F |
Packing format | Multi pack |
Process connection Male/Female | Male |
Process connection size | 1/2-14 |
Process connection standard | ANSI/ASME B1.20 |
Process connection type | NPT |
Product group | Sensors |
Product Name Description | Temperature sensor |
Protection tube diameter [in] | 0.32 in |
Protection tube diameter [mm] | 8 mm |
Protection tube length [in] | 3.94 in |
Protection tube length [mm] | 100 mm |
Protection tube material | STAINLEES STEEL |
Quantity per packing format | 12 pc |
REACH Candidate List substances | No |
Sensor elem. resistance [Ohm] | 1000 |
Sensor element [pc] | 1 pc |
Sensor element standard | EN 60751 |
Sensor element tolerance | Class B |
Sensor element type | Pt |
Sensor Insert | Exchangeable |
Type | AKS 21 W |
Wires [pcs] | 2 pc |