Show more
AKS 12

Shows 11 product(s)

084N0035

Temperature sensor, AKS 12, 1.5 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

084N0036

Temperature sensor, AKS 12, 1.5 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

084N0038

Temperature sensor, AKS 12, 5.5 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

084N0039

Temperature sensor, AKS 12, 3.5 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

084N0046

Temperature sensor, AKS 12, 5.5 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

084N0048

Temperature sensor, AKS 12, 8.5 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

097U0214

Temperature sensor, AKS 12, 0.73 m, Pt, 1000 Ohm

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

View: