Temperature sensor, AKS 12, 5.5 m, Pt, 1000 Ohm

084N0046

Measuring range [°C]: -40 - 100, Electrical connection: Cable, Cable type: PVC

Product details

Gross weight 0.174 Kilogram
Net weight 0.171 Kilogram
Volume 0.371 Liter
EAN 5702428045339

 

Ambient temperature max. [°C] 100 °C
Ambient temperature max. [°F] 212 °F
Cable length [in] 216.54 in
Cable length [m] 5.5 m
Cable tempr. range [°C] [max] 100 °C
Cable tempr. range [°C] [min] -40 °C
Cable type PVC
CE evaluated Yes
Contain batteries No
EEE category 5 small equipment (any external dimension < 50 cm)
Electrical connection Cable
Electrical connection size 2 wire
Enclosure rating IP IP67
EU RoHS compliance Yes
Identical product 084N0038
In scope of WEEE Yes
Measuring range [°C] [max] 100 °C
Measuring range [°C] [min] -40 °C
Measuring range [°F] [max] 212 °F
Measuring range [°F] [min] -40 °F
Packing format Multi pack
Product group Sensors
Product Name Description Temperature sensor
Protection tube diameter [in] 0.23 in
Protection tube diameter [mm] 5.8 mm
Protection tube length [in] 1.58 in
Protection tube length [mm] 40 mm
Protection tube material Stainless steel
Quantity per packing format 30 pc
REACH Candidate List substances No
Sensor elem. resistance [Ohm] 1000
Sensor element [pc] 1 pc
Sensor element standard EN 60751
Sensor element tolerance Class B
Sensor element type Pt
Sensor Insert Fixed
Type AKS 12
Wires [pcs] 2 pc

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality