Shows 1 product(s)

080G5555

Backup power module, EKE 2U

Supply voltage [V] AC: 24, Supply voltage [V] DC: 24, Approval: UL; RoHS; CE; UKCA, Max. current output/phase [A]: 2, Used for product: EKE 1A; EKD 316C; EIM 365; EKE 1D; MCX152V; EKE 1C; MCX061V; EKD 316; EKE 1B, Packing format: Multi pack