Backup power module, EKE 2U

080G5555

Supply voltage [V] AC: 24, Supply voltage [V] DC: 24, Approval: UL; RoHS; CE, Max. current output/phase [A]: 2, Used for product: EKE 1A; EKD 316C; EIM 365; EKE 1D; MCX152V; EKE 1C; MCX061V; EKD 316; EKE 1B, Packing format: Multi pack

Product details

Gross weight 0.3 Kilogram
Net weight 0.25 Kilogram
Volume 1.883 Liter
EAN 5714279874402

 

Ambient temperature range [°C] [max] 60 °C
Ambient temperature range [°C] [min] -25 °C
Analog inputs (AI) [pc] 0 pc
Analog outputs (AO) [pc] 0 pc
Approval CE
RoHS
UL
Battery back-up [V] DC 24 V
CE evaluated Yes
China RoHS compliance Out of scope
Communication type Digital output
Contain batteries No
Digital inputs (DI) [pc] 0 pc
Digital outputs (DO) [pc] 1 pc
Display - option None
Display on front No
Enclosure rating note IP40 for Housing
EU RoHS compliance Out of scope
Frequency [Hz] 50/60 Hz
Further information Maximum nominal output current
Max. current output/phase [A] 2 A
Mounting method DIN rail
Number of pressure sensors 0
Number of Sensor inputs 0 pc
Number of temperature sensors 0
Other RoHS documentation EAEU RoHS
Packing format Multi pack
Power consumption [VA] 15 VA
Product accessories Electron. control accessories
Product features Backup power for up to 2 EKE 1
LEDs showing status: Charging
LEDs showing status: Failed
LEDs showing status: Ready
LEDs showing status: Replace
Shared power supply
State of Health detection
Status output signal: Charging
Status output signal: Failed
Status output signal: Ready
Status output signal: Replace
Product group Electronic controllers
Product Language English
Product Name Description Backup power module
Quantity per packing format 24 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. a943317a-3b9b-4eed-903d-d6796f9eb724
Serviceable No
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Supply voltage [V] DC 24 V
Type EKE 2U
UL evaluated Yes
Used for product EIM 365
EKD 316
EKD 316C
EKE 1A
EKE 1B
EKE 1C
EKE 1D
MCX061V
MCX152V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality