The AK-PC 781B is a comprehensive pack controller designed for the capacity control of compressors and condensers in refrigeration systems. It integrates several advanced features, including oil management, heat recovery functions, and CO2 gas pressure control. This controller is capable of providing signals to other controllers regarding operating conditions, such as forced closing of expansion valves, alarm signals, and alarm messages.
Shows 1 product(s)
Pack controller, AK-PC 781B
Function: Pack w. Heat Reclaim, Supply voltage [V] AC: 24, Communication type: IO Extension; RJ11 (CAN) to Display; Ethernet IP RJ45; USB-B to PC, Packing format: Single pack, Quantity per packing format: 1