Pack controller, AK-PC 781B

080Z0194

Function: Pack w. Heat Reclaim, Supply voltage [V] AC: 24, Communication type: IO Extension; RJ11 (CAN) to Display; Ethernet IP RJ45; USB-B to PC, Packing format: Single pack, Quantity per packing format: 1

Product details

Gross weight 0.964 Kilogram
Net weight 0.645 Kilogram
Volume 6.248 Liter
EAN 5715162709221

 

Addit. thermostats inputs max. 5 pc
Addit.press.switche inputs max 5 pc
Additional alarm inputs max. 10 pc
Additional analog inputs max. 5 pc
Analog inputs (AI) [pc] 11 pc
Application area Capacity control
Approval C-TICK
CE
EAC
LLC CDC EURO-TYSK
cURus
Capacity control input Pressure/ Temperature
Capacity control mode PI
CE evaluated Yes
Communication type Ethernet IP RJ45
IO Extension
RJ11 (CAN) to Display
USB-B to PC
Compressor capacity mode Step/ Speed
Condenser control type Pressure/ Temperature
Controller type Pack Controller
Digital outputs (DO) [pc] 8 pc
Display - option EKA 163B
EKA 164B
EKA 166
MMIGRS2
Display on front No
Enclosure rating IP IP10
Fan capacity control Step/ Speed
Fan control mode PI
Frequency [Hz] 50/60 Hz
Function Pack w. Heat Reclaim
Further information Transcri.,Speed,CO2,HP,Oil,HR
I/O connectors max. 120 pc
No.of compr. safty signals max 6 pc
No.of extention modules max. 11 pc
Number of Compressors max. 10 pc
Number of fans max. 8 pc
Oil management Yes, w. CO2
Packing format Single pack
Power consumption [VA] 8 VA
Product accessories Electron. control accessories
Product features CO2 compliant
Condenser error monitoring
External comm. included
Floating condenser pressure
Heat recovery function
Load shedding
Night setback
P0 optimization
Pump control
Three way valve control
Product group Compressor/condenser control
Product Language Chinese
Czech
Danish
Dutch
English
Finnish
French
German
Italian
Polish
Portuguese
Russian
Spanish
Product Name Description Pack controller
Programming tools AK-ST 500
Quantity per packing format 1 pc
Serviceable No
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Type AK-PC 781B
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality