Shows 286 product(s)

088L0140

Heating Mats, ECdry, 55 W/m², 2.00 m², Supply voltage [V] AC: 230

Cable type: Single conductor, Set accessories: No, Mat width [m]: 1.0, Mat length [m]: 2.00, Application: Floor heating

088L0141

Heating Mats, ECdry, 55 W/m², 3.00 m², Supply voltage [V] AC: 230

Cable type: Single conductor, Set accessories: No, Mat width [m]: 1.0, Mat length [m]: 3.00, Application: Floor heating

088L0142

Heating Mats, ECdry, 55 W/m², 4.00 m², Supply voltage [V] AC: 230

Cable type: Single conductor, Set accessories: No, Mat width [m]: 1.0, Mat length [m]: 4.00, Application: Floor heating

088L0143

Heating Mats, ECdry, 55 W/m², 5.00 m², Supply voltage [V] AC: 230

Cable type: Single conductor, Set accessories: No, Mat width [m]: 1.0, Mat length [m]: 5.00, Application: Floor heating

088L0145

Heating Mats, ECdry, 100 W/m², 1.00 m², Supply voltage [V] AC: 230

Cable type: Single conductor, Set accessories: No, Mat width [m]: 1.0, Mat length [m]: 1.00, Application: Floor heating

View: