Heating Mats, ECmat 150T, 150 W/m², 2.00 m², Supply voltage [V] AC: 230

088L0203

Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 4.00, Application: Floor heating

Product details

Gross weight 1.624 Kilogram
Net weight 1.604 Kilogram
Volume 12.72 Liter
EAN 5703466117750

 

Application Floor heating
Approval CE
Cable diameter [mm] 3 mm
Cable resistance [Ohm] 176
Cable screen Alufoil 100%
Cable type Twin conductor
Certification company Intertek Semko
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 2
Cold lead length [m] 4 m
Cold lead quantity 1
Cold lead size [mm²] 1 mm²
Cold lead type DTWB
Conductor insulation FEP
Coverage area [m²] 2 m²
Deformation strength [N] 600 N
Description ECmat 150T 300W 230V 0.5x4m
Element IP Class IPX7
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flame retardant Yes
Heating output [W] 300 W
Heating principle Serial resistive
In scope of WEEE and contain batteries No
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Mat length [m] 4 m
Mat output [W/m²] 150 W/m²
Mat width [m] 0.5 m
Non operating temperature [°C] [Max] 120 °C
Operating temperature [°C] [max] 115 °C
Outer sheath PVDF
Outer sheath colour Red
Package depth [mm] 145 mm
Package height [mm] 605 mm
Package width [mm] 145 mm
Product description ECmat 150T
Product group Heating Mats
Pulling strength [N] 120 N
Set accessories No
Supply voltage [V] AC 230 V
Thickness [mm] 3.5 mm
Type ECmat 150T
UK RoHS compliance Yes
UNSPSC CODE 40101830
UV Protected No
Warranty [Year] 20
Warranty type 20-year full service warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality