Heating Mats, ECmat 150T, 150 W/m², 1.00 m², Supply voltage [V] AC: 230
088L0201
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 2.00, Application: Floor heating
Cable type: Twin conductor, Set accessories: No, Mat width [m]: 0.5, Mat length [m]: 2.00, Application: Floor heating
Gross weight | 1.234 Kilogram |
Net weight | 1.234 Kilogram |
Volume | 12.825 Liter |
EAN | 5703466117736 |
Gross weight | 1.234 Kilogram |
Net weight | 1.234 Kilogram |
Volume | 12.825 Liter |
EAN | 5703466117736 |
Application | Floor heating |
Approval | CE |
Cable diameter [mm] | 3 mm |
Cable resistance [Ohm] | 353 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 2 |
Cold lead length [m] | 4 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1 mm² |
Cold lead type | DTWB |
Conductor insulation | FEP |
Contain batteries | No |
Coverage area [m²] | 1 m² |
Deformation strength [N] | 600 N |
Description | ECmat 150T 150W 230V 0.5x2m |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flame retardant | Yes |
Heating output [W] | 150 W |
Heating principle | Serial resistive |
In scope of WEEE | Yes |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Mat length [m] | 2 m |
Mat output [W/m²] | 150 W/m² |
Mat width [m] | 0.5 m |
Non operating temperature [°C] [Max] | 120 °C |
Operating temperature [°C] [max] | 115 °C |
Outer sheath | PVDF |
Outer sheath colour | Red |
Package depth [mm] | 145 mm |
Package height [mm] | 605 mm |
Package width [mm] | 145 mm |
Product description | ECmat 150T |
Product group | Heating Mats |
Pulling strength [N] | 120 N |
REACH Candidate List substances | No |
Set accessories | No |
Supply voltage [V] AC | 230 V |
Thickness [mm] | 3.5 mm |
Type | ECmat 150T |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
UV Protected | No |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |
Application | Floor heating |
Approval | CE |
Cable diameter [mm] | 3 mm |
Cable resistance [Ohm] | 353 |
Cable screen | Alufoil 100% |
Cable type | Twin conductor |
CE evaluated | Yes |
Certification company | Intertek Semko |
China RoHS compliance | Out of scope |
Cold lead | Yes |
Cold lead conductor quantity | 2 |
Cold lead length [m] | 4 m |
Cold lead quantity | 1 |
Cold lead size [mm²] | 1 mm² |
Cold lead type | DTWB |
Conductor insulation | FEP |
Contain batteries | No |
Coverage area [m²] | 1 m² |
Deformation strength [N] | 600 N |
Description | ECmat 150T 150W 230V 0.5x2m |
Element IP Class | IPX7 |
EPD available | Yes |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Flame retardant | Yes |
Heating output [W] | 150 W |
Heating principle | Serial resistive |
In scope of WEEE | Yes |
Installation temperature [°C] [Min] | -5 °C |
Lead free | Yes |
Mat length [m] | 2 m |
Mat output [W/m²] | 150 W/m² |
Mat width [m] | 0.5 m |
Non operating temperature [°C] [Max] | 120 °C |
Operating temperature [°C] [max] | 115 °C |
Outer sheath | PVDF |
Outer sheath colour | Red |
Package depth [mm] | 145 mm |
Package height [mm] | 605 mm |
Package width [mm] | 145 mm |
Product description | ECmat 150T |
Product group | Heating Mats |
Pulling strength [N] | 120 N |
REACH Candidate List substances | No |
Set accessories | No |
Supply voltage [V] AC | 230 V |
Thickness [mm] | 3.5 mm |
Type | ECmat 150T |
UK RoHS compliance | Yes |
UL evaluated | Out of scope |
UNSPSC CODE | 40101830 |
UV Protected | No |
Warranty [Year] | 20 |
Warranty type | 20-year full service warranty |