Shows 10 product(s)
Valve station, ICF 20-2-121, 15 mm, Connection standard: ANSI B 36.10
Connection size [mm]: 15, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120
Valve station, ICF 20-2-121, 15 mm, Connection standard: EN 10220
Connection size [mm]: 15, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120
Valve station, ICF 20-2-121, 20 mm, Connection standard: EN 10220
Connection size [mm]: 20, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120
Valve station, ICF 20-2-121, 20 mm, Connection standard: ANSI B 36.10
Connection size [mm]: 20, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120
Valve station, ICF 20-2-121, 20 mm, Connection standard: ASME B 16.11
Connection size [mm]: 20, Connection type: Socket weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120
Valve station, ICF 20-2-121, 22 mm, Connection standard: EN 1254-5
Connection size [mm]: 22, Connection type: Brazing, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120
Valve station, ICF 20-2-121, 22 mm, Connection standard: ASME B 16.50
Connection size [mm]: 22, Connection type: Brazing, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120
Valve station, ICF 20-2-121, 15 mm, Connection standard: ANSI B 36.10
Connection size [mm]: 15, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120
Valve station, ICF 20-2-121, 20 mm, Connection standard: ANSI B 36.10
Connection size [mm]: 20, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120
Valve station, ICF 20-2-121, 20 mm, Connection standard: EN 10220
Connection size [mm]: 20, Connection type: Butt weld, Body material: Steel, Surface coating: Zn (TLP), Max. Working Pressure [bar]: 65.0, Temperature range [°C]: -60 - 120