Rotary compressors

Shows 8 product(s)

126F2021

Rotary compressor, VRN226WTPAGE

Refrigerants: R290, Power supply of drive [V/ph/Hz]: 200-240V/1ph/50-60Hz

126F2022

Rotary compressor, VRN307WTRBQA

Refrigerants: R290, Power supply of drive [V/ph/Hz]: LI : 380-440V/3ph/50-60Hz; No-LI : 200-240V/1ph/50-60Hz

126F2023

Rotary compressor, VRN418WTRBQA

Refrigerants: R290, Power supply of drive [V/ph/Hz]: LI : 380-440V/3ph/50-60Hz; No-LI : 200-240V/1ph/50-60Hz

126F2024

Rotary compressor, VRN548WTRBRA

Refrigerants: R290, Power supply of drive [V/ph/Hz]: 380-440V/3ph/50-60Hz

View: