Rotary compressor, VRN226WTPAGE
126F2021
Refrigerants: R290, Power supply of drive [V/ph/Hz]: 200-240V/1ph/50-60Hz
Refrigerants: R290, Power supply of drive [V/ph/Hz]: 200-240V/1ph/50-60Hz
Gross weight | 11.44 Kilogram |
Net weight | 10.4 Kilogram |
Volume | 816.48 Liter |
Gross weight | 11.44 Kilogram |
Net weight | 10.4 Kilogram |
Volume | 816.48 Liter |
Brand technique | Rotary compressor |
Capacity control | Inverter |
Configuration code | Single |
Connection type | Brazed |
Description | VRN226WT |
Diameter [mm] | 113 mm |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 9.7 mm |
Discharge connection height [mm] | 322 mm |
Discharge connection material | Copper |
Drawing number | 4CYCD0426 |
Economizer | No |
Family | VRN |
Fitting sleeve | ODF |
Fitting standard | ODF |
Frequency [Hz] | 15 - 120 |
Gauge port HP | None |
Gauge port LP | None |
Glass mounting | None |
High Side Volume | 1.2 L |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of nominal voltage at 60Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 264 V |
High value of voltage range at 60Hz [V] | 264 V |
In scope of WEEE and contain batteries | No |
IP protection class | IPX0 |
Low Side Volume | 0.3 L |
Low value of nominal voltage at 50Hz [V] | 200 V |
Low value of nominal voltage at 60Hz [V] | 200 V |
Low value of voltage range at 50Hz [V] | 180 V |
Low value of voltage range at 60Hz [V] | 200 V |
Model number | VRN226WTPAGE |
Motor protection | Motor protection by frequency converter |
Network power supply [V/Ph/Hz] | 220-240/1/50 |
Number of starts per hour [Max] | 6 |
Oil charge [L] | 0.63 L |
Oil type | POE |
Packing quantity | 72 |
Phase | 1 |
Power connections | Spade |
Power supply of drive [V/ph/Hz] | 200-240V/1ph/50-60Hz |
Product group | Hermetic compressors |
Product Name Description | Rotary compressor VRN |
Refrigerants | R290 |
RLA | 10 A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Segment usage | Heating |
Speed Platform | Variable-speed |
Suction connection angle [°] | 35 ° |
Suction connection diameter [mm] | 12.9 mm |
Suction connection height [mm] | 292 mm |
Suction connection material | Copper |
Swept volume [cm3] | 22.6 cm³ |
Torque earth [Nm] | 1.5 N-m |
Torque Ebox cover [Nm] | 2 N-m |
Total height [mm] | 338.4 mm |
Type | VRN226 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
Viscosity [cP] | 68 cP |
Brand technique | Rotary compressor |
Capacity control | Inverter |
Configuration code | Single |
Connection type | Brazed |
Description | VRN226WT |
Diameter [mm] | 113 mm |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 9.7 mm |
Discharge connection height [mm] | 322 mm |
Discharge connection material | Copper |
Drawing number | 4CYCD0426 |
Economizer | No |
Family | VRN |
Fitting sleeve | ODF |
Fitting standard | ODF |
Frequency [Hz] | 15 - 120 |
Gauge port HP | None |
Gauge port LP | None |
Glass mounting | None |
High Side Volume | 1.2 L |
High value of nominal voltage at 50Hz [V] | 240 V |
High value of nominal voltage at 60Hz [V] | 240 V |
High value of voltage range at 50Hz [V] | 264 V |
High value of voltage range at 60Hz [V] | 264 V |
In scope of WEEE and contain batteries | No |
IP protection class | IPX0 |
Low Side Volume | 0.3 L |
Low value of nominal voltage at 50Hz [V] | 200 V |
Low value of nominal voltage at 60Hz [V] | 200 V |
Low value of voltage range at 50Hz [V] | 180 V |
Low value of voltage range at 60Hz [V] | 200 V |
Model number | VRN226WTPAGE |
Motor protection | Motor protection by frequency converter |
Network power supply [V/Ph/Hz] | 220-240/1/50 |
Number of starts per hour [Max] | 6 |
Oil charge [L] | 0.63 L |
Oil type | POE |
Packing quantity | 72 |
Phase | 1 |
Power connections | Spade |
Power supply of drive [V/ph/Hz] | 200-240V/1ph/50-60Hz |
Product group | Hermetic compressors |
Product Name Description | Rotary compressor VRN |
Refrigerants | R290 |
RLA | 10 A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Segment usage | Heating |
Speed Platform | Variable-speed |
Suction connection angle [°] | 35 ° |
Suction connection diameter [mm] | 12.9 mm |
Suction connection height [mm] | 292 mm |
Suction connection material | Copper |
Swept volume [cm3] | 22.6 cm³ |
Torque earth [Nm] | 1.5 N-m |
Torque Ebox cover [Nm] | 2 N-m |
Total height [mm] | 338.4 mm |
Type | VRN226 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
Viscosity [cP] | 68 cP |