Rotary compressor, VRN418WTRBQA
126F2023
Refrigerants: R290, Power supply of drive [V/ph/Hz]: LI : 380-440V/3ph/50-60Hz; No-LI : 200-240V/1ph/50-60Hz
Refrigerants: R290, Power supply of drive [V/ph/Hz]: LI : 380-440V/3ph/50-60Hz; No-LI : 200-240V/1ph/50-60Hz
Gross weight | 19.8 Kilogram |
Net weight | 18 Kilogram |
Volume | 1219.5 Liter |
Gross weight | 19.8 Kilogram |
Net weight | 18 Kilogram |
Volume | 1219.5 Liter |
Brand technique | Rotary compressor |
Capacity control | Inverter |
Configuration code | Single |
Connection type | Brazed |
Description | VRN418WT |
Diameter [mm] | 139 mm |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 9.7 mm |
Discharge connection height [mm] | 354 mm |
Discharge connection material | Copper |
Drawing number | 4CYCH0637 |
Economizer | No |
Family | VRN |
Fitting sleeve | ODF |
Fitting standard | ODF |
Frequency [Hz] | 15 - 120 |
Gauge port HP | None |
Gauge port LP | None |
Glass mounting | None |
High Side Volume | 1.5 L |
High value of nominal voltage at 50Hz [V] | 480 V |
High value of nominal voltage at 60Hz [V] | 480 V |
High value of voltage range at 50Hz [V] | 528 V |
High value of voltage range at 60Hz [V] | 528 V |
In scope of WEEE and contain batteries | No |
IP protection class | IPX0 |
Low Side Volume | 0.9 L |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 380 V |
Low value of voltage range at 50Hz [V] | 342 V |
Low value of voltage range at 60Hz [V] | 342 V |
Model number | VRN418WTRBQA |
Motor protection | Motor protection by frequency converter |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Number of starts per hour [Max] | 6 |
Oil charge [L] | 0.84 L |
Oil type | POE |
Packing quantity | 50 |
Phase | 3 |
Power connections | Spade |
Power supply of drive [V/ph/Hz] |
No-LI : 200-240V/1ph/50-60Hz LI : 380-440V/3ph/50-60Hz |
Product group | Hermetic compressors |
Product Name Description | Rotary compressor VRN |
Refrigerants | R290 |
RLA | 14 A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Segment usage | Heating |
Speed Platform | Variable-speed |
Suction connection angle [°] | 30 ° |
Suction connection diameter [mm] | 16.2 mm |
Suction connection height [mm] | 311 mm |
Suction connection material | Copper |
Swept volume [cm3] | 41.8 cm³ |
Torque earth [Nm] | 1.5 N-m |
Torque Ebox cover [Nm] | 2 N-m |
Total height [mm] | 353.6 mm |
Type | VRN418 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
Viscosity [cP] | 68 cP |
Brand technique | Rotary compressor |
Capacity control | Inverter |
Configuration code | Single |
Connection type | Brazed |
Description | VRN418WT |
Diameter [mm] | 139 mm |
Discharge connection comments | Rubber plug |
Discharge connection diameter [mm] | 9.7 mm |
Discharge connection height [mm] | 354 mm |
Discharge connection material | Copper |
Drawing number | 4CYCH0637 |
Economizer | No |
Family | VRN |
Fitting sleeve | ODF |
Fitting standard | ODF |
Frequency [Hz] | 15 - 120 |
Gauge port HP | None |
Gauge port LP | None |
Glass mounting | None |
High Side Volume | 1.5 L |
High value of nominal voltage at 50Hz [V] | 480 V |
High value of nominal voltage at 60Hz [V] | 480 V |
High value of voltage range at 50Hz [V] | 528 V |
High value of voltage range at 60Hz [V] | 528 V |
In scope of WEEE and contain batteries | No |
IP protection class | IPX0 |
Low Side Volume | 0.9 L |
Low value of nominal voltage at 50Hz [V] | 380 V |
Low value of nominal voltage at 60Hz [V] | 380 V |
Low value of voltage range at 50Hz [V] | 342 V |
Low value of voltage range at 60Hz [V] | 342 V |
Model number | VRN418WTRBQA |
Motor protection | Motor protection by frequency converter |
Network power supply [V/Ph/Hz] | 380-415/3/50 460/3/60 |
Number of starts per hour [Max] | 6 |
Oil charge [L] | 0.84 L |
Oil type | POE |
Packing quantity | 50 |
Phase | 3 |
Power connections | Spade |
Power supply of drive [V/ph/Hz] |
No-LI : 200-240V/1ph/50-60Hz LI : 380-440V/3ph/50-60Hz |
Product group | Hermetic compressors |
Product Name Description | Rotary compressor VRN |
Refrigerants | R290 |
RLA | 14 A |
Rotational speed at 50Hz [rpm] | 3000 rpm |
Rotational speed at 60Hz [rpm] | 3600 rpm |
Segment usage | Heating |
Speed Platform | Variable-speed |
Suction connection angle [°] | 30 ° |
Suction connection diameter [mm] | 16.2 mm |
Suction connection height [mm] | 311 mm |
Suction connection material | Copper |
Swept volume [cm3] | 41.8 cm³ |
Torque earth [Nm] | 1.5 N-m |
Torque Ebox cover [Nm] | 2 N-m |
Total height [mm] | 353.6 mm |
Type | VRN418 |
U.S. EPA label | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
Viscosity [cP] | 68 cP |