ISD510AT05C2D6E54FM1ECSXXTF108SXN30XKXSX

132X2130

VLT® Integrated Servo Drive ISD® 510
ISD510_HARDWARE_CONFIGURATION_A,
ISD510_DRIVE_TORQUE_T,
ISD510_TORQUE_05C2, ISD510_DC_VOLTAGE_D6,
ISD510_DRIVE_ENCLOSURE_E54,
ISD510_DRIVE_FEEDBACK_FM1,
ISD510_BUS_SYSTEM_EC, ISD510_FIRMWARE_SXX,
ISD510_SAFETY_T, ISD510_FLANGE_SIZE_F108,
ISD510_FLANGE_TYPE_SX, ISD510_MOTOR_SPEED_N30,
ISD510_MECHANICAL_BRAKE_X, ISD510_MOTOR_SHAFT_K,
ISD510_MOTOR_SEALING_X, ISD510_SURFACE_COATING_SX
Other options according to:
ISD510AT05C2D6E54FM1ECSXXTF108SXN30XKXSX

Mudeli kood: ISD510AT05C2D6E54FM1ECSXXTF108SXN30XKXSX

Toote üksikasjad

Brutokaal 8.6 kg
Netokaal 8.3 kg
Volume 18.664 dm3
EAN 5715253169385

VLT® Integrated Servo Drive ISD 510

Product View (Switch) GLBL Global (Standard)
Product Group ISD VLT® Integrated Servo Drive
Product Variant 510 510
Hardware configuration A Advanced
Drive Torque T Torque
Torque 05C2 5.2 Nm
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E54 IP54
Drive Feedback FM1 MT Feedback 17-bit
Bus System EC EtherCAT
Firmware SXX Standard
Safety T Safe Torque Off
Flange Size F108 108 mm
Flange Type SX Standard
Motor Speed N30 Rated speed 3000 rpm
Mechanical Brake X Without Brake
Motor Shaft K Standard Fitted Key
Motor Sealing X Without Sealing
Surface Coating SX Standard
Typecode Part 1 ISD510AT05C2D6E54FM1ECSXX
Typecode Part 2 TF108SXN30XKXSX
Modelcode01 ISD510AT05C2D6E54FM1ECSXX
Modelcode02 TF108SXN30XKXSX
Calculated Net Weight [kg] 8.3
Calculated Gross Weight [kg] 8.6
Product Catalog NO_VIEW NO VIEW
ECCN EU X.A.I.003
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality