Viser 310 produkt (er)
Væskestandsomskifter, AKS 38, Svejsestuds
Tilslutningstype: Svejsestuds, Kapsling (IP): IP65, Maks. driftstryk [bar]: 28.0
Væskestandsomskifter, AKS 38, NPT
Tilslutningstype: NPT, Kapsling (IP): IP65, Maks. driftstryk [bar]: 28.0
Pressure transmitter, AKS 33, -1.00 bar - 6.00 bar, -14.50 psi - 87.02 psi
Pressure reference: Sealed gauge, Output signal: Current, Electrical connection: Cable, Pressure connection type: G, Pressure connection size: 3/8, Specification key: AKS 33-D531-A3AB06-0
Pressure transmitter, AKS 3000, 0.00 bar - 28.58 bar, 0.00 psi - 414.50 psi
Pressure reference: Absolute, Output signal: Voltage, Electrical connection: M12 x 1, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: AKS 3000-L62X-E3AC02-0
Pressure transmitter, AKS 33, 0.00 bar - 28.58 bar, 0.00 psi - 414.50 psi
Pressure reference: Absolute, Output signal: Current, Electrical connection: M12 x 1, Pressure connection type: NPT, Pressure connection size: 1/8-27, Specification key: AKS 33-L621-E3AC02-0