LD-302P22KTAE20H1BXXDXXS018XAXBXC4X16DX

132N9045

Frequency converter
LD-302P22KTAE20H1BXXDXXS018XAXBXC4X16DX
Lift Drive LD-302
(P22K) 22 KW / 30 HP, Three phase
380 - 400 VAC, (E20) IP20 / Chassis
(H1) RFI Class A1/B (C1)
Brake chopper
No Loc. Cont. Panel
Not coated PCB, Loadsharing
Lift Drive
Frame: B4
No C1 option, No D option
No A Option, No B Option

Other options according to Model code

Model code: LD-302P22KTAE20H1BXXDXXS018XAXBXC4X16DX

Product details

Gross weight 24.06 kg
Net weight 23.1 kg
Volume 144.67 l
EAN 5715253133553

VLT® AUTOMATIONDRIVE FC 300 SERIES

Product View (Switch) LD_ Lift Drive
Product Group LD- Lift Drive LD-
Series 302 302
Power Rating P22K (P22K) 22 KW / 30 HP
Phase T Three phase
Mains Voltage A 380 - 400 VAC
Enclosure E20 (E20) IP20 / Chassis
RFI Filter H1 (H1) RFI Class A1/B (C1)
Brake - Safe Stop B Brake chopper
LCP X No Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option D Loadsharing
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release S018 Lift Drive
Software Language Pack X Standard Language Pack
A Option AX No A Option
B Option BX No B Option
C0 Option MCO C4 MCO-305 ( SyncPos)
C1 Option X No C1 option
C Option Software 16 MCO-361 Lift Controller
D Option DX No D option
Frame Size B4 B4
Typecode Part 1 LD-302P22KTAE20H1BXX
Typecode Part 2 DXXS018XAXBXC4X16DX
Product Catalog NO_VIEW NO VIEW
Power 180% (HO) [KW] 22
Height [mm] 520,0
Width w/ no C options [mm] 230,0
Depth [mm] 242,0
Depth with Option A/B [mm] 242,0
kVA 35.3
Calculated Gross Weight [kg] 24.06
Calculated Net Weight [kg] 23.1
Plant from Orderline B901
Vendor ERR01 Cannot Determine Vendor
Modelcode01 LD-302P22KTAE20H1BXX
Modelcode02 DXXS018XAXBXC4X16DX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality