VMV M30, PN 16, DN 25, 6.3 m³/h, G 1 1/4 A, M30

065F6025

This product is not available in this store. Please contact your local Customer Service Center.

VMV PN16 25/6,3 3-way ext. thr M30 neck

Product details

Gross weight 0.92 Kilogram
Net weight 0.92 Kilogram
Volume 1.63 Liter
EAN 5702421603840

 

Application Heating and cooling
Cavitation factor 0.5
China RoHS compliance Out of scope
Closing differential pressure (diverting) [bar] [Max] 0.3 bar
Closing differential pressure (mixing) [bar] [Max] 0.3 bar
Connection size G 1 1/4 A
Connection type to valve M30
Connection types External Thread
Contain batteries No
Control ratio 1:30
Description VMV PN16 25/6,3 3-way ext. thr M30 neck
Diameter [mm] 25 mm
EU RoHS compliance Yes with exemptions
EU RoHS exemption clause 6(c)
Flow characteristic Approx. linear
Function Mixing valve
Function 2 Diverting valve
Kvs values [m³/h] 6.3 m³/h
Leakage bypass port max. [% Kvs] 0.1 %
Leakage through port max. [% Kvs] 0.05
Media pH [Max] 10
Media pH [Min] 7
Media temperature [°C] [Max] 120 °C
Media temperature [°C] [Min] 2 °C
Medium alternative Glycolic water up to 30%
Mounting version Free
Number of ports 3
Permissible media District heating/cooling circulation water
PN alternative VSP 10
Pressure class PN 16
Pressure nominal [bar] 16 bar
Product group Motorized control valves
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Spindle material Stainless steel
Spindle position B-AB (Normal open)
Stroke [mm] 2.6 mm
Type VMV M30
Valve body material Red bronze, mat. No. 2.1096.1 (RG5)
Valve cone material EPDM
Valve seat material Red bronze, mat. No. 2.1096.1 (RG5)
Valve size DN 25

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality