Hledali jste:

INET

Shows 29 product(s)

134B9404

Pressure Sensor 7225 2x500Pa, Analog

DUAL AIR PRESSURE SENSOR ±500PA & ±500PA, ANALOGUE
Dual pressure transmitter with 2x8 switchable measuring ranges and 2
automated analogue output signals in a resistant IP65 plastic housing
with quick-locking screws, connection nozzles for pressure hose (Ø 6 mm)
and a M16 cable gland for cable connection. The pressure measuring
transducer automatically detects the required output type and converts
the measurands into the required standard signal of 0–10 V or 4...20 mA.
Pressure range selection: ± 500 Pa – 0…100Pa / 200Pa / 300Pa / 500Pa
Accuracy: 500 Pa typical ± 13 Pa
Zero point offset: ± 10 % of measuring range
Above- # below-pressure: max. ± 50 kPa
Power: 24VAC/DC (± 10%) <1,3W,
Output: automatically switching 0 -10 V # 4...20 mA
Working resistance: Ra (ohms) = 25...450 Ohm (at I output)
Load resistance: RL > 15 kOhm (at U output)
Operation / Media temperature: –20...+50 °C / –4...+122 °F
T2-IP65 plastic housing with one M16 cable gland
Housing dimensions: 126 x 90 x 50 mm / 4.96 x 3.54 x 1.97 in

134B9406

Pressure Sensor 7227 2x7000Pa, Analog

DUAL AIR PRESSURE SENSOR ±7000PA & ±7000PA, ANALOGUE
Dual pressure transmitter with 2x8 switchable measuring ranges and 2
automated analogue output signals in a resistant IP65 plastic housing
with quick-locking screws, connection nozzles for pressure hose (Ø 6 mm)
and a M16 cable gland for cable connection. The pressure measuring
transducer automatically detects the required output type and converts
the measurands into the required standard signal of 0–10 V or 4...20 mA.
Pressure range selection: ± 7000 Pa – 0…1000Pa / 2000Pa / 3000Pa /
5000Pa / 7000Pa
Accuracy: 7000 Pa typical ± 105 Pa
Zero point offset: ± 10 % of measuring range
Above- # below-pressure: max. ± 50 kPa
Power: 24VAC/DC (± 10%) <1,3W,
Output: automatically switching 0 -10 V # 4...20 mA
Working resistance: Ra (ohms) = 25...450 Ohm (at I output)
Load resistance: RL > 15 kOhm (at U output)
Operation / Media temperature: –20...+50 °C / –4...+122 °F
T2-IP65 plastic housing with one M16 cable gland
Housing dimensions: 126 x 90 x 50 mm / 4.96 x 3.54 x 1.97 in

134B9405

Pressure Sensor 7229 500/7000Pa, Analog

DUAL AIR PRESSURE SENSOR ±500PA & ±7000PA, ANALOGUE
Dual pressure transmitter with 2x8 switchable measuring ranges and 2
automated analogue output signals in a resistant IP65 plastic housing
with quick-locking screws, connection nozzles for pressure hose (Ø 6 mm)
and a M16 cable gland for cable connection. The pressure measuring
transducer automatically detects the required output type and converts
the measurands into the required standard signal of 0–10 V or 4...20 mA.
Pressure range selection: ± 500 Pa – 0…100Pa / 200Pa / 300Pa / 500Pa
Pressure range selection: ± 7000 Pa – 0…1000Pa / 2000Pa / 3000Pa /
5000Pa / 7000Pa
Accuracy: 500 Pa typical ± 13 Pa
Accuracy: 7000 Pa typical ± 105 Pa
Zero point offset: ± 10 % of measuring range
Above- # below-pressure: max. ± 50 kPa
Power: 24VAC/DC (± 10%) <1,3W,
Output: automatically switching 0 -10 V # 4...20 mA
Working resistance: Ra (ohms) = 25...450 Ohm (at I output)
Load resistance: RL > 15 kOhm (at U output)
Operation / Media temperature: –20...+50 °C / –4...+122 °F
T2-IP65 plastic housing with one M16 cable gland
Housing dimensions: 126 x 90 x 50 mm / 4.96 x 3.54 x 1.97 in

134B9413

Airflow Sensor KLQ CO2 & Air Quality

DUCT AIR QUALITY (VOC) AND CO2 SENSOR KLQ-CO2-MB
Maintenance-free duct sensor covering air quality (VOC 0…100 %), carbon
dioxide (CO2 0...5000 ppm) and atmospheric pressure (hPa). The air
quality is detected by a VOC sensor (mixed gas sensor for volatile
organic substances) and include an automatic calibration. It determines
the loading of the room air due to contaminated gases such as cigarette
smoke, body perspiration, exhaled breathing air, solvent vapors,
emissions etc. The air contamination can be selected into different
sensitivity ranges as low, medium or high. The CO2 measurement is
performed using an optical NDIR sensor (non-dispersive infra-red
technology), and the detection range is calibrated for standard
applications such as monitoring residential rooms and conference rooms.
A microprocessor-controlled solution with factory sensor calibration,
Modbus RTU connection in a resistant IP65 plastic housing with mounting
flange, quick-locking screws and two M16 cable gland for cable
connection. International SI units (default) can be changed to imperial
(via Modbus).
VOC Sensor: Volatile Organic Compounds sensor (metal oxide) with
automatic calibration
VOC measuring range: 0...100 % air quality; referred to calibrating gas
& selection of VOC sensitivities (low/medium/high)
VOC measuring accuracy: typical ± 20 % of final value (referred to
calibrating gas)
CO2 Sensor: optical NDIR sensor (non-dispersive infra-red technology)
including atmospheric pressure compensation (up to 1100 mbar) with
manual or automatic calibration
CO2 measuring range: 0...5000 ppm
CO2 measuring accuracy: typical ± 30 ppm (± 3 % of measured value) &
temperature dependence: ± 5 ppm pro °C or ± 0,5 % of measured value pro
°C (whichever is higher) & pressure dependence: ± 0.13 % per mm Hg
Medium: clean air and non-aggressive, non-combustible gases
Power: 24VAC/DC (± 10%) 24DC <1,6W
Operation temperature: –10...+60 °C / 14...+140 °F
T2-IP65 plastic housing two M20 cable glands
Housing dimensions: 126 x 90 x 50 mm / 4.96 x 3.54 x 1.97 in

Zobrazit: