Hledali jste:

INET

Shows 29 product(s)

175G0139

Motor Control Kit for small T5 starter

Motor Control Kit for Frame size S1, Mains Voltage T5 (200-525V).
Boards sent as spare parts are not loaded with firmware. After replacing
Control Card, load firmware into the soft starter.

175G0140

Motor Control Kit for big T5 starter

Motor Control Kit for Frame size S2,S3 Mains Voltage T5 (200-525V).
Boards sent as spare parts are not loaded with firmware. After replacing
Control Card, load firmware into the soft starter.

175G0220

Motor Control T7 for S3 size starter

Motor Control Kit for Frame size S3, Mains Voltage T7 (380-690V).
Boards sent as spare parts are not loaded with firmware. After replacing
Control Card, load firmware into the soft starter.

175G0221

Kit User Interface CV2, S3 size MCD600

Kit User Interface CV2 (110~120 VAC or 220~240 VAC), S3 size MCD600.
Boards sent as spare parts are not loaded with firmware. After replacing
Interface Card, load firmware into the soft starter.

130B1144

VLT® BACnet MCA 109, uncoated

Open communication protocol dedicated to building automation
- Efficient integration of all parts of building automation equipment
- BACnet: standard for building automation worldwide
- International standard ISO 16484-5
- can be used in all sizes of building automation systems
- the Drive communicates easily with construction management systems running the
BACnet protocol
- can be easily integrated into the network of existing control equipment
Product group: R1

Zobrazit: