FC-202P37KT6E66HXXGCXXXSXXXXALBKCXXXXDX

137N1033

주파수 변환기
FC-202P37KT6E66HXXGCXXXSXXXXALBKCXXXXDX

VLT® AQUA Drive FC-202
(P37K) 37 KW / 50 HP
3상 525 - 600 VAC (E66) IP66 / NEMA 4X
RFI 필터 없음
제동 초퍼 없음
그래픽 방식의 현장 제어 패널
코팅 PCB 주전원 옵션 없음
최신 출시 표준 소프트웨어
액자: C1
PROFINET MCA 120 MCB-101 일반용 I/O
C1 옵션 없음 D 옵션 없음

모델 코드에 따른 기타 옵션

Model code: FC-202P37KT6E66HXXGCXXXSXXXXALBKCXXXXDX
Re-configure

Product details

Gross weight 42.21 Kilogram
Net weight 39.21 Kilogram
Volume 176.054 Liter
EAN 5715253587776

 

Product View (Switch) NAMC North America (Regional)
Product Group FC- VLT® AQUA Drive FC-
Series 202 202
Power Rating P37K (P37K) 37 KW / 50 HP
Phase T Three phase
Mains Voltage 6 525 - 600 VAC
Enclosure E66 (E66) IP66 / NEMA 4X
RFI Filter HX No RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB C Coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AL PROFINET MCA 120
B Option BK MCB-101 General purp. I/O
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C1 C1
Typecode Part 1 FC-202P37KT6E66HXXGC
Typecode Part 2 XXXSXXXXALBKCXXXXDX
Product Catalog NO_VIEW NO VIEW
Variant condition (ref. YV00)































202_2
6
60568
A_OPT_FC-202P37KT6AL
BR_FC-202P37KT6X
BR_FC-202P37KT6XHX
B_OPT_FC-202P37KT6BK
C0_OPT_FC-202P37KT6CX
C1_OPT_FC-202P37KT6X
COT_FC-202P37KT6C
C_OPT_FC-202P37KT6XX
D_OPT_FC-202P37KT6DX
ECL_FC-202P37KT6E66
ECL_FC-202P37KT6E66HX
FC-202
FC-202P37KT6
FRAME_C1
HDW21_FC-202P37KT6X
HDW21_FC-202P37KT6XHX
HDW22_FC-202P37KT6X
HDW22_FC-202P37KT6XHX
HDW23_FC-202P37KT6X
HDW23_FC-202P37KT6XHX
IN_POWER_GROUP_2
LCP_FC-202P37KT6G
P37K
POWER_GROUP_2
RFI_FC-202P37KT6HX
RU_POWER_GROUP_1
SV_FC-202P37KT6SXXX
SV_FC-202SXXX
SV_FC-202SXXXC1
VLT
Variant condition (Purch)































202_2
6
60568
A_OPT_FC-202P37KT6AL
BR_FC-202P37KT6X
BR_FC-202P37KT6XHX
B_OPT_FC-202P37KT6BK
C0_OPT_FC-202P37KT6CX
C1_OPT_FC-202P37KT6X
COT_FC-202P37KT6C
C_OPT_FC-202P37KT6XX
D_OPT_FC-202P37KT6DX
ECL_FC-202P37KT6E66
ECL_FC-202P37KT6E66HX
FC-202
FC-202P37KT6
FRAME_C1
HDW21_FC-202P37KT6X
HDW21_FC-202P37KT6XHX
HDW22_FC-202P37KT6X
HDW22_FC-202P37KT6XHX
HDW23_FC-202P37KT6X
HDW23_FC-202P37KT6XHX
IN_POWER_GROUP_2
LCP_FC-202P37KT6G
P37K
POWER_GROUP_2
RFI_FC-202P37KT6HX
RU_POWER_GROUP_1
SV_FC-202P37KT6SXXX
SV_FC-202SXXX
SV_FC-202SXXXC1
VLT
STAT NO 60568
Power 150% (HO) [KW] 30 30
Power 110% (NO) [KW] 37 37
Height [mm] 685,0 685,0
Width w/ no C options [mm] 308,0 308,0
Depth [mm] 311,0 311,0
Depth with Option A/B [mm] 311,0 311,0
kVA 51.8 51.8
Power Loss NO [W] 740 740
Power Loss NO [W] 740 740
Power Loss HO [W] 600 600
Power Loss HO [W] 600 600
Continuous Current (NO) [A] 54 54
Intermittent Current (NO) [A] 59.4 59.4
Continuous Current (NO) [A] 52 52
Intermittent Current (NO) [A] 57.2 57.2
Continuous Current (HO) [A] 43 43
Intermittent Current (HO) [A] 64.5 64.5
Continuous Current (HO) [A] 41 41
Intermittent Current (HO) [A] 61.5 61.5
Calculated Gross Weight [kg] 42.21
Calculated Package Weight 3
Calculated Net Weight [kg] 39.21
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline F605 F605
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P37KT6E66HXXGC
Modelcode02 XXXSXXXXALBKCXXXXDX
Division 87 87
Product Group D48 D48

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality