AME 110 NLX 0-10V, Napájecí napětí [V] AC: 24, Napájecí napětí [V] DC: 24, 12 s/mm; 3 s/mm, 7.5 mm, 5 m

082H8124

AME 110 NLX, 2nd Gen., 24V AC/DC, 5m Cable, Actuator with Feedback Signal for Modulating Control of AB-QM 4.0 DN 15-32 Valves. Industrial packaging.

Product details

Gross weight 550 Gram
Net weight 488 Gram
Volume 2.647 Liter
EAN 5715162792834

 

Cable length [m] 5 m
CE evaluated Yes
China RoHS compliance Yes
Compatibility with AB-QM size DN 15-32
Control characteristic LOG
LIN
Control input signal Y [mA] 0(4) - 20 mA
Control input signal Y [V] 0(2) - 10 V
Control signal type Modulating
Description AME 110 NLX, 2nd Gen., 24V AC/DC, 5m Cable, Actuator with Feedback Signal for Modulating Control of AB-QM 4.0 DN 15-32 Valves. Industrial packaging.
EPD available Yes
EU RoHS compliance Yes
EU RoHS exemption clause No
IP protection class IP54
Position feedback yes
Product group Gear actuators
Quantity per packing format 18 pc
REACH Candidate List substances No
Spindle speed [s/mm] 12 s/mm
3 s/mm
Stroke [mm] 7.5 mm
Supply voltage [V] AC 24 V
Supply voltage [V] DC 24 V
Type AME 110 NLX 0-10V

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality